Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22336EMBW33W40C3 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22340EMBW33W40W45AC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 2930000 N658000 lbf | N/A 2470000 N556000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A EMB | N/A Brass |
N/A
|
| 22344EMBW33W40W45AC3 | N/A 220 mm | N/A 460 mm18.1100 in | N/A 145 mm5.7090 in | N/A 3240000 N729000 lbf | N/A 2740000 N615000 lbf | N/A 940 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 22348EMBW40IW534 | N/A 240 mm | N/A 500 mm19.685 in | N/A 155 mm6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 820 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 22348EMBW40IW534C3 | N/A 240 mm | N/A 500 mm19.685 in | N/A 155 mm6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 820 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 23044KEMW33W40IC4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 90 mm3.5433 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1400 rpm | N/A 1700 rpm | N/A EM | N/A Brass |
N/A
|
| 23052KEMBW40IW534C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW40IW534C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW40IW534 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056KEMBW40IW534C4 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064KEMBW40IW534 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 880 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064KEMBW40IW534C3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 880 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064KEMBW40IW534C4 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 880 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23068KEMBW40IW534 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 800 rpm | N/A 930 rpm | N/A EMB | N/A Brass |
N/A
|
| 23068KEMBW40IW534C4 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 4630000 N1040000 lbf | N/A 2890000 N650000 lbf | N/A 800 rpm | N/A 930 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC2 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC4 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23080EMBW906AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 660 rpm | N/A 760 rpm | N/A EMB | N/A Brass |
N/A
|
| 23080KEMBW906A | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 660 rpm | N/A 760 rpm | N/A EMB | N/A Brass |
N/A
|
| 23080KEMBW906AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 5980000 N1340000 lbf | N/A 3630000 N815000 lbf | N/A 660 rpm | N/A 760 rpm | N/A EMB | N/A Brass |
N/A
|
| 23084KYMBW906AC4 | N/A 420 mm | N/A 620 mm24.409 in | N/A 150 mm5.906 in | N/A 6360000 N1430000 lbf | N/A 3450000 N774000 lbf | N/A 620 rpm | N/A 720 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906A | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 680 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906AC2 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 680 rpm | N/A YMB | N/A Brass |
N/A
|