Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23164KEMBW40IW534C3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 620 rpm | N/A 690 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW40IW534C4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 620 rpm | N/A 690 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW906A | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 620 rpm | N/A 690 rpm | N/A EMB | N/A Brass |
N/A
|
| 23168KEMBW40IW534C4 | N/A 340.000 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 570 rpm | N/A 630 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172KEMBW906A | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172KEMBW906AC3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23176KYMBW906A | N/A 380 mm | N/A 620 mm24.409 in | N/A 194 mm7.6380 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 23176KYMBW906AC2 | N/A 380 mm | N/A 620 mm24.409 in | N/A 194 mm7.6380 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 23176KYMBW906AC3 | N/A 380 mm | N/A 620 mm24.409 in | N/A 194 mm7.6380 in | N/A 7580000 N1700000 lbf | N/A 4490000 N1010000 lbf | N/A 510 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 23180KYMBW906A | N/A 400 mm | N/A 650 mm25.591 in | N/A 200 mm7.874 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 480 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 23180KYMBW906AC3 | N/A 400 mm | N/A 650 mm25.591 in | N/A 200 mm7.874 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 480 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 23184KYMBW906AC3 | N/A 420 mm | N/A 700 mm27.5590 in | N/A 224 mm8.8190 in | N/A 9640000 N2170000 lbf | N/A 5720000 N1290000 lbf | N/A 440 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 23188KYMBW25DW906A | N/A 440 mm | N/A 720 mm28.3470 in | N/A 226 mm8.8980 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 410 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 23188KYMBW906A | N/A 440 mm | N/A 720 mm28.3470 in | N/A 226 mm8.8980 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 410 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 23188KYMBW906AC3 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 226 mm8.8980 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 410 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 23188KYMBW906AC4 | N/A 440 mm | N/A 720 mm28.3470 in | N/A 226 mm8.8980 in | N/A 10300000 N2310000 lbf | N/A 5970000 N1340000 lbf | N/A 410 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 23192KYMBW906A | N/A 460 mm | N/A 760 mm29.9210 in | N/A 240 mm9.4490 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 390 rpm | N/A 430 rpm | N/A YMB | N/A Brass |
N/A
|
| 23192KYMBW906AC3 | N/A 460 mm | N/A 760 mm29.9210 in | N/A 240 mm9.4490 in | N/A 11100000 N2500000 lbf | N/A 6500000 N1460000 lbf | N/A 390 rpm | N/A 430 rpm | N/A YMB | N/A Brass |
N/A
|
| 23238KEMBW33W40IC4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 2610000 N586000 lbf | N/A 1940000 N436000 lbf | N/A 990 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244KEMBW40IW534C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23248KEMBW40IW534 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 720 rpm | N/A 790 rpm | N/A EMB | N/A Brass |
N/A
|
| 23248KEMBW40IW534C3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 720 rpm | N/A 790 rpm | N/A EMB | N/A Brass |
N/A
|
| 23248KEMBW40IW534C4 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 720 rpm | N/A 790 rpm | N/A EMB | N/A Brass |
N/A
|
| 23256KEMBW502W40IC3 | N/A 280 mm | N/A 500 mm19.685 in | N/A 176 mm6.9290 in | N/A 5250000 N1180000 lbf | N/A 3680000 N828000 lbf | N/A 590 rpm | N/A 650 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260KEMBW906A | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|