Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
Hydraulic Pump / Motor Mounts (Bellhousings)
Hydraulics Horizontal Pump / Motor Mounts w/ Vertical Mounting Option
Unit of Measure
1 

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Dimension Z

84527105134 N/A BHN-56-24-80AB-HV-L=4.50 N/A 4.500 in114.30 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 4.200 in106.68 mm
84527105129 N/A BHN-56-24-80AB-HV-L=4.25 N/A 4.250 in107.95 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 4.200 in106.68 mm
84527105124 N/A BHN-56-24-80AB-HV-L=3.50 N/A 3.500 in88.90 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 4.200 in106.68 mm
84527105135 N/A BHN-56-04-80S-HV-L=4.50 N/A 4.500 in114.30 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 4.200 in106.68 mm
84527105130 N/A BHN-56-04-80S-HV-L=4.25 N/A 4.250 in107.95 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 4.200 in106.68 mm
84527105125 N/A BHN-56-04-80S-HV-L=3.50 N/A 3.500 in88.90 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 4.200 in106.68 mm
84527105146 N/A BHN-56-24-80AB-HV-L=5.25 N/A 5.250 in133.35 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm
84527105140 N/A BHN-56-24-80AB-HV-L=5.00 N/A 5.000 in127.00 mm N/A 80 A2/B4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm
84527105147 N/A BHN-56-04-80S-HV-L=5.25 N/A 5.250 in133.35 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm
84527105141 N/A BHN-56-04-80S-HV-L=5.00 N/A 5.000 in127.00 mm N/A 80 S4 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm
84527105109 N/A BHN-182-24-80AB-HV-L=5.25 N/A 5.250 in133.35 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 4.400 in111.76 mm
84527105104 N/A BHN-182-24-80AB-HV-L=5.00 N/A 5.000 in127.00 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 4.400 in111.76 mm
84527105151 N/A BHN-182-24-80AB-HV-L=4.75 N/A 4.750 in120.65 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 4.400 in111.76 mm
84527105119 N/A BHN-182-24-80AB-HV-L=6.81 N/A 6.810 in172.97 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 4.400 in111.76 mm
84527105114 N/A BHN-182-24-80AB-HV-L=5.81 N/A 5.810 in147.57 mm N/A 80 A2/B4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 4.400 in111.76 mm
84527105120 N/A BHN-182-04-80S-HV-L=6.81 N/A 6.810 in172.97 mm N/A 80 S4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 4.400 in111.76 mm
84527105115 N/A BHN-182-04-80S-HV-L=5.81 N/A 5.810 in147.57 mm N/A 80 S4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 4.400 in111.76 mm
84527105110 N/A BHN-182-04-80S-HV-L=5.25 N/A 5.250 in133.35 mm N/A 80 S4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 4.400 in111.76 mm
84527105105 N/A BHN-182-04-80S-HV-L=5.00 N/A 5.000 in127.00 mm N/A 80 S4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 4.400 in111.76 mm
84527105152 N/A BHN-182-04-80S-HV-L=4.75 N/A 4.750 in120.65 mm N/A 80 S4 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 4.400 in111.76 mm
Unit of Measure
1