Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GE45KPPB3 | N/A 45 mm | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRAE45RRB | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.72 in43.7 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| GE45KRR | N/A 45 mm | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| E45KRRB | N/A 45 mm | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| E45KPPB4 | N/A 45 mm | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE45RRB | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| E45KRR | N/A 45 mm | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| RAE45RR | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| GE45KRRB | N/A 45 mm | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GE45KPPB4 | N/A 45 mm | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1113KRRB | N/A 1 4/5 in | N/A 3.543 in90 mm | N/A 2.46 in62.64 mm | N/A 5210 lbf23175 N | N/A 8740 lbf38877 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1113KRR | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1113KLLB | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1113KPPB3 | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA113RRB | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1113KRR | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1113KPPB3 | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA113RRB | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| RA113RR | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1113KLLG | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5100 lbf22700 N | N/A 8800 lbf39000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1113K | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5100 lbf22700 N | N/A 8800 lbf39000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1113KB | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5100 lbf22700 N | N/A 8800 lbf39000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN113K | N/A 1.8125 in | N/A 4.331 in110 mm | N/A 2.625 in66.68 mm | N/A 8500 lbf37900 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN113KB | N/A 1.8125 in | N/A 4.331 in110 mm | N/A 2.625 in66.68 mm | N/A 8500 lbf37900 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1114KRRB | N/A 1 7/8 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|