- The chart below shows dimensions for locknuts and lockwashers used in the mounting of straight bore bearings on shafts.
- Other dimensions and tolerances related to shaft configurations are also shown.
- Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222 and 223 etc.).
Unit of Measure
1 2
Part Number |
Bearing Bore |
Major Diameter |
Threads No. per Inch |
Diameter S-3 |
Locknut |
Lockwasher |
CAD |
|---|---|---|---|---|---|---|---|
| N 44-W 44 | N/A 220 mm | N/A 219.15 mm8.628 in | N/A 8 | N/A 211.14 mm8.3125 in | N/A N 44 | N/A W 44 |
N/A
|
Unit of Measure
1 2