- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| H3932 | N/A 140 mm | N/A 78 mm | N/A 27.5 mm | N/A | N/A M160x3 | N/A 190 mm | N/A KML32 | N/A MBL32 | N/A HMV32 |
N/A
|
| H3032 | N/A 140 mm | N/A 93 mm | N/A 27.5 mm | N/A | N/A M160x3 | N/A 190 mm | N/A KML32 | N/A MBL32 | N/A HMV32 |
N/A
|
| H3132 | N/A 140 mm | N/A 119 mm | N/A 28 mm | N/A | N/A M160x3 | N/A 210 mm | N/A KM32 | N/A MB32 | N/A HMV32 |
N/A
|
| H2332 | N/A 140 mm | N/A 147 mm | N/A 28 mm | N/A | N/A M160x3 | N/A 210 mm | N/A KM32 | N/A MB32 | N/A HMV32 |
N/A
|
| H3934 | N/A 150 mm | N/A 79 mm | N/A 27.5 mm | N/A | N/A M170x3 | N/A 200 mm | N/A KML34 | N/A MBL34 | N/A HMV34 |
N/A
|
| H3034 | N/A 150 mm | N/A 101 mm | N/A 28.5 mm | N/A | N/A M170x3 | N/A 200 mm | N/A KML34 | N/A MBL34 | N/A HMV34 |
N/A
|
| H3134 | N/A 150 mm | N/A 122 mm | N/A 29 mm | N/A | N/A M170x3 | N/A 220 mm | N/A KM34 | N/A MB34 | N/A HMV34 |
N/A
|
| H2334 | N/A 150 mm | N/A 154 mm | N/A 29 mm | N/A | N/A M170x3 | N/A 220 mm | N/A KM34 | N/A MB34 | N/A HMV34 |
N/A
|
| H3936 | N/A 160 mm | N/A 87 mm | N/A 29.5 mm | N/A | N/A M180x3 | N/A 210 mm | N/A KML36 | N/A MBL36 | N/A HMV36 |
N/A
|
| H3036 | N/A 160 mm | N/A 109 mm | N/A 29.5 mm | N/A | N/A M180x3 | N/A 210 mm | N/A KML36 | N/A MBL36 | N/A HMV36 |
N/A
|
| H3136 | N/A 160 mm | N/A 131 mm | N/A 30 mm | N/A | N/A M180x3 | N/A 230 mm | N/A KM36 | N/A MB36 | N/A HMV36 |
N/A
|
| H2336 | N/A 160 mm | N/A 161 mm | N/A 30 mm | N/A | N/A M180x3 | N/A 230 mm | N/A KM36 | N/A MB36 | N/A HMV36 |
N/A
|
| H3938 | N/A 170 mm | N/A 89 mm | N/A 30.5 mm | N/A | N/A M190x3 | N/A 220 mm | N/A KML38 | N/A MBL38 | N/A HMV38 |
N/A
|
| H3038 | N/A 170 mm | N/A 112 mm | N/A 30.5 mm | N/A | N/A M190x3 | N/A 220 mm | N/A KML38 | N/A MBL38 | N/A HMV38 |
N/A
|
| H3138 | N/A 170 mm | N/A 141 mm | N/A 31 mm | N/A | N/A M190x3 | N/A 240 mm | N/A KM38 | N/A MB38 | N/A HMV38 |
N/A
|
| H2338 | N/A 170 mm | N/A 169 mm | N/A 31 mm | N/A | N/A M190x3 | N/A 240 mm | N/A KM38 | N/A MB38 | N/A HMV38 |
N/A
|
| H3940 | N/A 180 mm | N/A 98 mm | N/A 31.5 mm | N/A | N/A M200x3 | N/A 240 mm | N/A KML40 | N/A MBL40 | N/A HMV40 |
N/A
|
| H3040 | N/A 180 mm | N/A 120 mm | N/A 31.5 mm | N/A | N/A M200x3 | N/A 240 mm | N/A KML40 | N/A MBL40 | N/A HMV40 |
N/A
|
| H3140 | N/A 180 mm | N/A 150 mm | N/A 31.5 mm | N/A | N/A M200x3 | N/A 250 mm | N/A KM40 | N/A MB40 | N/A HMV40 |
N/A
|
| H2340 | N/A 180 mm | N/A 176 mm | N/A 32 mm | N/A | N/A M200x3 | N/A 250 mm | N/A KM40 | N/A MB40 | N/A HMV40 |
N/A
|
| H3944 | N/A 200 mm | N/A 96 mm | N/A 30 mm | N/A 41 mm | N/A Tr220x4 | N/A 260 mm | N/A HM3044 | N/A MS 3044 | N/A HMV44 |
N/A
|
| H3044 | N/A 200 mm | N/A 126 mm | N/A 30 mm | N/A 41 mm | N/A Tr220x4 | N/A 260 mm | N/A HM3044 | N/A MS 3044 | N/A HMV44 |
N/A
|
| H3144 | N/A 200 mm | N/A 161 mm | N/A 35 mm | N/A | N/A Tr220x4 | N/A 280 mm | N/A HM44T | N/A MB44 | N/A HMV44 |
N/A
|
| H2344 | N/A 200 mm | N/A 186 mm | N/A 35 mm | N/A | N/A Tr220x4 | N/A 280 mm | N/A HM44T | N/A MB44 | N/A HMV44 |
N/A
|
| H3948 | N/A 220 mm | N/A 101 mm | N/A 34 mm | N/A 46 mm | N/A Tr240x4 | N/A 290 mm | N/A HM3048 | N/A MS 3048 | N/A HMV48 |
N/A
|