Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Metric HMV Hydraulic Nut
Metric-HMV-Hydraulic-Nuts-Line-Drawing
Unit of Measure
1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-10 N/A M50x1.5 N/A 114 mm N/A 38 mm N/A 109 mm N/A 5 mm N/A 29 cm² N/A
HMV-12 N/A M60x2 N/A 125 mm N/A 38 mm N/A 119 mm N/A 5 mm N/A 32 cm² N/A
HMV-13 N/A M65x2 N/A 135 mm N/A 38 mm N/A 127 mm N/A 5 mm N/A 35 cm² N/A
HMV-14 N/A M70x2 N/A 140 mm N/A 38 mm N/A 133 mm N/A 5 mm N/A 39 cm² N/A
HMV-15 N/A M75x2 N/A 145 mm N/A 38 mm N/A 138 mm N/A 5 mm N/A 41 cm² N/A
HMV-16 N/A M80x2 N/A 150 mm N/A 38 mm N/A 143 mm N/A 5 mm N/A 42 cm² N/A
HMV-17 N/A M85x2 N/A 155 mm N/A 38 mm N/A 148 mm N/A 5 mm N/A 44 cm² N/A
HMV-18 N/A M90x2 N/A 160 mm N/A 38 mm N/A 153 mm N/A 5 mm N/A 48 cm² N/A
HMV-19 N/A M95x2 N/A 165 mm N/A 38 mm N/A 158 mm N/A 5 mm N/A 50 cm² N/A
HMV-20 N/A M100x2 N/A 170 mm N/A 38 mm N/A 163 mm N/A 5 mm N/A 52 cm² N/A
HMV-21 N/A M105x2 N/A 175 mm N/A 38 mm N/A 168 mm N/A 5 mm N/A 54 cm² N/A
HMV-22 N/A M110x2 N/A 180 mm N/A 38 mm N/A 171 mm N/A 5 mm N/A 57 cm² N/A
HMV-23 N/A M115x2 N/A 185 mm N/A 38 mm N/A 179 mm N/A 5 mm N/A 59 cm² N/A
HMV-24 N/A M120x2 N/A 190 mm N/A 38 mm N/A 184 mm N/A 5 mm N/A 61 cm² N/A
HMV-25 N/A M125x2 N/A 195 mm N/A 38 mm N/A 189 mm N/A 5 mm N/A 63 cm² N/A
HMV-26 N/A M130x2 N/A 200 mm N/A 38 mm N/A 194 mm N/A 5 mm N/A 65 cm² N/A
HMV-27 N/A M135x2 N/A 205 mm N/A 38 mm N/A 199 mm N/A 5 mm N/A 67 cm² N/A
HMV-28 N/A M140x2 N/A 210 mm N/A 38 mm N/A 204 mm N/A 5 mm N/A 69 cm² N/A
HMV-29 N/A M145x2 N/A 215 mm N/A 39 mm N/A 210 mm N/A 5 mm N/A 73 cm² N/A
HMV-30 N/A M150x2 N/A 220 mm N/A 39 mm N/A 210 mm N/A 5 mm N/A 75 cm² N/A
HMV-31 N/A M155x3 N/A 225 mm N/A 39 mm N/A 221 mm N/A 5 mm N/A 81 cm² N/A
HMV-32 N/A M160x3 N/A 235 mm N/A 40 mm N/A 225 mm N/A 6 mm N/A 86 cm² N/A
HMV-33 N/A M165x3 N/A 240 mm N/A 40 mm N/A 234 mm N/A 6 mm N/A 90 cm² N/A
HMV-34 N/A M170x3 N/A 245 mm N/A 41 mm N/A 236 mm N/A 6 mm N/A 95 cm² N/A
HMV-36 N/A M180x3 N/A 255 mm N/A 41 mm N/A 245 mm N/A 6 mm N/A 103 cm² N/A
Unit of Measure
1 2 3 4