Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Metric HMV Hydraulic Nut
Metric-HMV-Hydraulic-Nuts-Line-Drawing
Unit of Measure
1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-38 N/A M190x3 N/A 270 mm N/A 42 mm N/A 260 mm N/A 7 mm N/A 115 cm² N/A
HMV-40 N/A M200x3 N/A 280 mm N/A 43 mm N/A 271 mm N/A 8 mm N/A 125 cm² N/A
HMV-41 N/A Tr205x4 N/A 290 mm N/A 43 mm N/A 282 mm N/A 8 mm N/A 129 cm² N/A
HMV-42 N/A Tr210x4 N/A 295 mm N/A 44 mm N/A 288 mm N/A 9 mm N/A 135 cm² N/A
HMV-43 N/A Tr215x4 N/A 300 mm N/A 44 mm N/A 293 mm N/A 9 mm N/A 138 cm² N/A
HMV-44 N/A Tr220x4 N/A 305 mm N/A 44 mm N/A 300 mm N/A 9 mm N/A 144 cm² N/A
HMV-45 N/A Tr225x4 N/A 315 mm N/A 45 mm N/A 307 mm N/A 9 mm N/A 152 cm² N/A
HMV-46 N/A Tr230x4 N/A 320 mm N/A 45 mm N/A 312 mm N/A 9 mm N/A 156 cm² N/A
HMV-47 N/A Tr235x4 N/A 325 mm N/A 46 mm N/A 317 mm N/A 10 mm N/A 162 cm² N/A
HMV-48 N/A Tr240x4 N/A 330 mm N/A 46 mm N/A 320 mm N/A 10 mm N/A 165 cm² N/A
HMV-50 N/A Tr250x4 N/A 345 mm N/A 46 mm N/A 335 mm N/A 10 mm N/A 178 cm² N/A
HMV-52 N/A Tr260x4 N/A 355 mm N/A 47 mm N/A 346 mm N/A 11 mm N/A 188 cm² N/A
HMV-54 N/A Tr270x4 N/A 370 mm N/A 48 mm N/A 359 mm N/A 12 mm N/A 197 cm² N/A
HMV-56 N/A Tr280x4 N/A 380 mm N/A 49 mm N/A 371 mm N/A 12 mm N/A 211 cm² N/A
HMV-58 N/A Tr290x4 N/A 390 mm N/A 49 mm N/A 381 mm N/A 13 mm N/A 226 cm² N/A
HMV-60 N/A Tr300x4 N/A 405 mm N/A 51 mm N/A 400 mm N/A 14 mm N/A 236 cm² N/A
HMV-62 N/A Tr310x5 N/A 415 mm N/A 52 mm N/A 404 mm N/A 14 mm N/A 249 cm² N/A
HMV-64 N/A Tr320x5 N/A 430 mm N/A 53 mm N/A 421 mm N/A 14 mm N/A 263 cm² N/A
HMV-66 N/A Tr330x5 N/A 440 mm N/A 53 mm N/A 428 mm N/A 14 mm N/A 270 cm² N/A
HMV-68 N/A Tr340x5 N/A 450 mm N/A 53 mm N/A 441 mm N/A 14 mm N/A 284 cm² N/A
HMV-69 N/A Tr345x5 N/A 455 mm N/A 54 mm N/A 444 mm N/A 14 mm N/A 294 cm² N/A
HMV-70 N/A Tr350x5 N/A 465 mm N/A 56 mm N/A 452 mm N/A 14 mm N/A 300 cm² N/A
HMV-72 N/A Tr360x5 N/A 475 mm N/A 56 mm N/A 466 mm N/A 15 mm N/A 313 cm² N/A
HMV-73 N/A Tr365x5 N/A 482 mm N/A 57 mm N/A 468 mm N/A 15 mm N/A 317 cm² N/A
HMV-74 N/A Tr370x5 N/A 490 mm N/A 57 mm N/A 475 mm N/A 16 mm N/A 328 cm² N/A
Unit of Measure
1 2 3 4