- Sleeves used in the dismounting of tapered bore bearing from shaft.
- Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
- Other dimensions may be available, consult your Timken sales representative.
Unit of Measure
« 6
Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| AOH31/900 | N/A 850 mm | N/A 475 mm | N/A 63 mm | N/A Tr950x8 | N/A HM 31/950 | N/A HMV 190 |
N/A
|
| AOH32/900 | N/A 850 mm | N/A 585 mm | N/A 70 mm | N/A Tr950x8 | N/A HM 31/950 | N/A HMV 190 |
N/A
|
| AOH30/950 | N/A 900 mm | N/A 355 mm | N/A 55 mm | N/A Tr1000x8 | N/A HM 30/1000 | N/A HMV 200 |
N/A
|
| AOH31/950 | N/A 900 mm | N/A 500 mm | N/A 62 mm | N/A Tr1000x8 | N/A HM 31/1000 | N/A HMV 200 |
N/A
|
| AOH32/950 | N/A 900 mm | N/A 600 mm | N/A 70 mm | N/A Tr1000x8 | N/A HM 31/1000 | N/A HMV 200 |
N/A
|
| AOH30/1000 | N/A 950 mm | N/A 365 mm | N/A 57 mm | N/A Tr1060x8 | N/A HM 30/1060 | N/A HMV 212 |
N/A
|
| AOH31/1000 | N/A 950 mm | N/A 525 mm | N/A 63 mm | N/A Tr1060x8 | N/A HM 31/1060 | N/A HMV 212 |
N/A
|
| AOH32/1000 | N/A 950 mm | N/A 630 mm | N/A 70 mm | N/A Tr1060x8 | N/A HM 31/1060 | N/A HMV 212 |
N/A
|
| AOH241/1000 | N/A 950 mm | N/A 645 mm | N/A 65 mm | N/A Tr1060x8 | N/A HM 31/1060 | N/A HMV 212 |
N/A
|
| AOH30/1060 | N/A 1000 mm | N/A 385 mm | N/A 60 mm | N/A Tr1120x8 | N/A HM 30/1120 | N/A HMV 224 |
N/A
|
| AOH31/1060 | N/A 1000 mm | N/A 540 mm | N/A 65 mm | N/A Tr1120x8 | N/A HM 31/1120 | N/A HMV 224 |
N/A
|
| AOH241/1060 | N/A 1000 mm | N/A 665 mm | N/A 65 mm | N/A Tr1120x8 | N/A HM 31/1120 | N/A HMV 224 |
N/A
|
Unit of Measure
« 6