- Sleeves used in the dismounting of tapered bore bearing from shaft.
- Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| AOH2356G | N/A 260 mm | N/A 212 mm | N/A 30 mm | N/A Tr300x4 | N/A HM 3160 | N/A HMV 60 |
N/A
|
| AOH3960 | N/A 280 mm | N/A 112 mm | N/A 21 mm | N/A Tr310x5 | N/A HM 62 | N/A HMV 62 |
N/A
|
| AOH3060 | N/A 280 mm | N/A 145 mm | N/A 26 mm | N/A Tr320x5 | N/A HM 3064 | N/A HMV 64 |
N/A
|
| AOH2260G | N/A 280 mm | N/A 170 mm | N/A 26 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 |
N/A
|
| AOH24060G | N/A 280 mm | N/A 184 mm | N/A 24 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 |
N/A
|
| AOH3160G | N/A 280 mm | N/A 192 mm | N/A 30 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 |
N/A
|
| AOH24160 | N/A 280 mm | N/A 224 mm | N/A 24 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 |
N/A
|
| AOH3260G | N/A 280 mm | N/A 228 mm | N/A 34 mm | N/A Tr320x5 | N/A HM 3164 | N/A HMV 64 |
N/A
|
| AOH3964 | N/A 300 mm | N/A 112 mm | N/A 21 mm | N/A Tr330x5 | N/A HM 66 | N/A HMV 66 |
N/A
|
| AOH3064G | N/A 300 mm | N/A 149 mm | N/A 27 mm | N/A Tr340x5 | N/A HM 3068 | N/A HMV 68 |
N/A
|
| AOH2264G | N/A 300 mm | N/A 180 mm | N/A 27 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 |
N/A
|
| AOH24064G | N/A 300 mm | N/A 184 mm | N/A 24 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 |
N/A
|
| AOH3164G | N/A 300 mm | N/A 209 mm | N/A 31 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 |
N/A
|
| AOH24164 | N/A 300 mm | N/A 242 mm | N/A 24 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 |
N/A
|
| AOH3264G | N/A 300 mm | N/A 246 mm | N/A 36 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 |
N/A
|
| AOH3968 | N/A 320 mm | N/A 112 mm | N/A 21 mm | N/A Tr360x5 | N/A HM L72 | N/A HMV 72 |
N/A
|
| AOH3068G | N/A 320 mm | N/A 162 mm | N/A 28 mm | N/A Tr360x5 | N/A HM 3072 | N/A HMV 72 |
N/A
|
| AOH24068 | N/A 320 mm | N/A 206 mm | N/A 26 mm | N/A Tr360x5 | N/A HM 3172 | N/A HMV 72 |
N/A
|
| AOH3168G | N/A 320 mm | N/A 225 mm | N/A 33 mm | N/A Tr360x5 | N/A HM 3172 | N/A HMV 72 |
N/A
|
| AOH3268G | N/A 320 mm | N/A 264 mm | N/A 38 mm | N/A Tr360x5 | N/A HM 3172 | N/A HMV 72 |
N/A
|
| AOH24168 | N/A 320 mm | N/A 269 mm | N/A 26 mm | N/A Tr360x5 | N/A HM 3172 | N/A HMV 72 |
N/A
|
| AOH3972 | N/A 340 mm | N/A 112 mm | N/A 21 mm | N/A Tr380x5 | N/A HM L76 | N/A HMV 76 |
N/A
|
| AOH3072G | N/A 340 mm | N/A 167 mm | N/A 30 mm | N/A Tr380x5 | N/A HM 3076 | N/A HMV 76 |
N/A
|
| AOH24072 | N/A 340 mm | N/A 206 mm | N/A 26 mm | N/A Tr380x5 | N/A HM 3176 | N/A HMV 76 |
N/A
|
| AOH3172G | N/A 340 mm | N/A 229 mm | N/A 35 mm | N/A Tr380x5 | N/A HM 3176 | N/A HMV 76 |
N/A
|