Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
|---|---|---|---|---|---|---|---|
| KM20 | N/A M100x2 | N/A 130 mm | N/A 120 mm | N/A 18 mm | N/A MB 20 | N/A |
N/A
|
| KM21 | N/A M105x2 | N/A 140 mm | N/A 126 mm | N/A 18 mm | N/A MB 21 | N/A |
N/A
|
| KM0 | N/A M10x0.75 | N/A 18 mm | N/A 13.5 mm | N/A 4 mm | N/A MB 00 | N/A |
N/A
|
| KM22 | N/A M110x2 | N/A 145 mm | N/A 133 mm | N/A 19 mm | N/A MB 22 | N/A |
N/A
|
| KM23 | N/A M115x2 | N/A 150 mm | N/A 137 mm | N/A 19 mm | N/A MB 23 | N/A |
N/A
|
| KM24 | N/A M120x2 | N/A 155 mm | N/A 138 mm | N/A 20 mm | N/A MB 24 | N/A |
N/A
|
| KML24 | N/A M120x2 | N/A 145 mm | N/A 135 mm | N/A 20 mm | N/A MBL 24 | N/A |
N/A
|
| KM25 | N/A M125x2 | N/A 160 mm | N/A 148 mm | N/A 21 mm | N/A MB 25 | N/A |
N/A
|
| KM1 | N/A M12x1 | N/A 22 mm | N/A 17 mm | N/A 4 mm | N/A MB 01 | N/A |
N/A
|
| KM26 | N/A M130x2 | N/A 165 mm | N/A 149 mm | N/A 21 mm | N/A MB 26 | N/A |
N/A
|
| KML26 | N/A M130x2 | N/A 155 mm | N/A 145 mm | N/A 21 mm | N/A MBL 26 | N/A |
N/A
|
| KM27 | N/A M135x2 | N/A 175 mm | N/A 160 mm | N/A 22 mm | N/A MB 27 | N/A |
N/A
|
| KM28 | N/A M140x2 | N/A 180 mm | N/A 160 mm | N/A 22 mm | N/A MB 28 | N/A |
N/A
|
| KML28 | N/A M140x2 | N/A 165 mm | N/A 155 mm | N/A 22 mm | N/A MBL 28 | N/A |
N/A
|
| KM29 | N/A M145x2 | N/A 190 mm | N/A 171 mm | N/A 24 mm | N/A MB 29 | N/A |
N/A
|
| KM30 | N/A M150x2 | N/A 195 mm | N/A 171 mm | N/A 24 mm | N/A MB 30 | N/A |
N/A
|
| KML30 | N/A M150x2 | N/A 180 mm | N/A 170 mm | N/A 24 mm | N/A MBL 30 | N/A |
N/A
|
| KM31 | N/A M155x3 | N/A 200 mm | N/A 182 mm | N/A 25 mm | N/A MB 31 | N/A |
N/A
|
| KM2 | N/A M15x1 | N/A 25 mm | N/A 21 mm | N/A 5 mm | N/A MB 02 | N/A |
N/A
|
| KM32 | N/A M160x3 | N/A 210 mm | N/A 182 mm | N/A 25 mm | N/A MB 32 | N/A |
N/A
|
| KML32 | N/A M160x3 | N/A 190 mm | N/A 180 mm | N/A 25 mm | N/A MBL 32 | N/A |
N/A
|
| KM33 | N/A M165x3 | N/A 210 mm | N/A 193 mm | N/A 26 mm | N/A MB 33 | N/A |
N/A
|
| KM34 | N/A M170x3 | N/A 220 mm | N/A 193 mm | N/A 26 mm | N/A MB 34 | N/A |
N/A
|
| KML34 | N/A M170x3 | N/A 200 mm | N/A 190 mm | N/A 26 mm | N/A MBL 34 | N/A |
N/A
|
| KM3 | N/A M17x1 | N/A 28 mm | N/A 24 mm | N/A 5 mm | N/A MB 03 | N/A |
N/A
|