HU Accessories Locknut 2 image
Metric Locknut
Unit of Measure
« 6 

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

HM31/530 N/A Tr530x6 N/A 670 mm N/A 610 mm N/A 80 mm N/A N/A MS 31/530 N/A
HML108T N/A Tr540x6 N/A 620 mm N/A 590 mm N/A 49 mm N/A N/A N/A
HM110T N/A Tr550x6 N/A 670 mm N/A 620 mm N/A 63 mm N/A N/A N/A
HM30/560 N/A Tr560x6 N/A 650 mm N/A 610 mm N/A 75 mm N/A N/A MS 30/560 N/A
HM31/560 N/A Tr560x6 N/A 710 mm N/A 650 mm N/A 85 mm N/A N/A MS 31/560 N/A
HM30/600 N/A Tr600x6 N/A 700 mm N/A 660 mm N/A 75 mm N/A N/A MS 30/600 N/A
HM31/600 N/A Tr600x6 N/A 750 mm N/A 690 mm N/A 85 mm N/A N/A MS 31/600 N/A
HM30/630 N/A Tr630x6 N/A 730 mm N/A 690 mm N/A 75 mm N/A N/A MS 30/630 N/A
HM31/630 N/A Tr630x6 N/A 800 mm N/A 730 mm N/A 95 mm N/A N/A MS 31/630 N/A
HM30/670 N/A Tr670x6 N/A 780 mm N/A 740 mm N/A 80 mm N/A N/A MS 30/670 N/A
HM31/670 N/A Tr670x6 N/A 850 mm N/A 775 mm N/A 106 mm N/A N/A MS 31/670 N/A
HM30/710 N/A Tr710x7 N/A 830 mm N/A 780 mm N/A 90 mm N/A N/A MS 30/710 N/A
HM31/710 N/A Tr710x7 N/A 900 mm N/A 825 mm N/A 106 mm N/A N/A MS 31/710 N/A
HM30/750 N/A Tr750x7 N/A 870 mm N/A 820 mm N/A 90 mm N/A N/A MS 30/750 N/A
HM31/750 N/A Tr750x7 N/A 950 mm N/A 875 mm N/A 112 mm N/A N/A MS 31/750 N/A
HM30/800 N/A Tr800x7 N/A 920 mm N/A 870 mm N/A 90 mm N/A N/A MS 30/800 N/A
HM31/800 N/A Tr800x7 N/A 1000 mm N/A 925 mm N/A 112 mm N/A N/A MS 31/800 N/A
HM30/850 N/A Tr850x7 N/A 980 mm N/A 925 mm N/A 90 mm N/A N/A MS 30/850 N/A
HM31/850 N/A Tr850x7 N/A 1060.000 mm N/A 975 mm N/A 118 mm N/A N/A MS 31/850 N/A
HM30/900 N/A Tr900x7 N/A 1030 mm N/A 975 mm N/A 100 mm N/A N/A MS 30/900 N/A
HM31/900 N/A Tr900x7 N/A 1120 mm N/A 1030 mm N/A 125 mm N/A N/A MS 31/900 N/A
HM30/950 N/A Tr950x8 N/A 1080 mm N/A 1025 mm N/A 100 mm N/A N/A MS 30/950 N/A
HM31/950 N/A Tr950x8 N/A 1170 mm N/A 1080 mm N/A 125 mm N/A N/A MS 31/950 N/A
Unit of Measure
« 6