HU Accessories Lockplate 2 image
Metric Lockplate
Unit of Measure
1 2 3 

Part Number

t1

S

S1

i

L3

CAD

Appropriate Locknut No.

MS3144 N/A 4 mm N/A 20 mm N/A 9 mm N/A 22.5 mm N/A 30.5 mm N/A N/A HM3144
MS3148 N/A 4 mm N/A 20 mm N/A 9 mm N/A 22.5 mm N/A 30.5 mm N/A N/A HM3148
MS3152 N/A 4 mm N/A 24 mm N/A 12 mm N/A 25.5 mm N/A 33.5 mm N/A N/A HM3152
MS3156 N/A 4 mm N/A 24 mm N/A 12 mm N/A 25.5 mm N/A 33.5 mm N/A N/A HM3156
MS3160 N/A 4 mm N/A 24 mm N/A 12 mm N/A 30.5 mm N/A 38.5 mm N/A N/A HM3160
MS3164 N/A 5 mm N/A 24 mm N/A 12 mm N/A 31 mm N/A 41 mm N/A N/A HM3164
MS3168 N/A 5 mm N/A 28 mm N/A 14 mm N/A 38 mm N/A 48 mm N/A N/A HM3168
MS3172 N/A 5 mm N/A 28 mm N/A 14 mm N/A 38 mm N/A 48 mm N/A N/A HM3172
MS3176 N/A 5 mm N/A 32 mm N/A 14 mm N/A 40 mm N/A 50 mm N/A N/A HM3176
MS3180 N/A 5 mm N/A 32 mm N/A 18 mm N/A 45 mm N/A 55 mm N/A N/A HM3180
MS3184 N/A 5 mm N/A 32 mm N/A 18 mm N/A 45 mm N/A 55 mm N/A N/A HM3184
MS3188 N/A 5 mm N/A 36 mm N/A 18 mm N/A 43 mm N/A 53 mm N/A N/A HM3188
MS3192 N/A 5 mm N/A 36 mm N/A 18 mm N/A 43 mm N/A 53 mm N/A N/A HM3192
MS3196 N/A 5 mm N/A 36 mm N/A 18 mm N/A 53 mm N/A 63 mm N/A N/A HM3196
MS31/500 N/A 5 mm N/A 40 mm N/A 18 mm N/A 45 mm N/A 55 mm N/A N/A HM31/500
MS3044 N/A 4 mm N/A 20 mm N/A 7 mm N/A 13.5 mm N/A 21.5 mm N/A N/A HM3044
MS3048 N/A 4 mm N/A 20 mm N/A 9 mm N/A 17.5 mm N/A 25.5 mm N/A N/A HM3048
MS3052 N/A 4 mm N/A 20 mm N/A 9 mm N/A 17.5 mm N/A 25.5 mm N/A N/A HM3052
MS3056 N/A 4 mm N/A 24 mm N/A 9 mm N/A 17.5 mm N/A 25.5 mm N/A N/A HM3056
MS3060 N/A 4 mm N/A 24 mm N/A 9 mm N/A 20.5 mm N/A 28.5 mm N/A N/A HM3060
MS3064 N/A 5 mm N/A 24 mm N/A 9 mm N/A 21 mm N/A 31 mm N/A N/A HM3064
MS3068 N/A 5 mm N/A 24 mm N/A 9 mm N/A 21 mm N/A 31 mm N/A N/A HM3068
MS3072 N/A 5 mm N/A 28 mm N/A 9 mm N/A 20 mm N/A 30 mm N/A N/A HM3072
MS3076 N/A 5 mm N/A 28 mm N/A 12 mm N/A 24 mm N/A 34 mm N/A N/A HM3076
MS3080 N/A 5 mm N/A 28 mm N/A 12 mm N/A 24 mm N/A 34 mm N/A N/A HM3080
Unit of Measure
1 2 3