timken-split-pillow-block-mounted-spherical-roller-bearing-unit-4-bolt-housing-SNTD-3136
Timken-Mounted-Bearing-SNT---3000-and-3100-Series-secondary
Unit of Measure
1 

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 3040 - 23040K - LO40 N/A SNTD 3040 N/A 180 mm N/A 23040K N/A Labyrinth N/A LO40 N/A H3040 N/A 1230000 N/A
Unit of Measure
1