timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 16 17 18 19 20 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNTD 517 - 21314 - TA314 N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Taconite N/A TA314 N/A 292000 N/A
SNT 215 - 22215 - LO215 N/A SNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Labyrinth N/A LO215 N/A 222000 N/A
SNT 518-615 - 21315 - LO315 N/A SNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Labyrinth N/A LO315 N/A 322000 N/A
SNT 518-615 - 22315 - LO315 N/A SNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Labyrinth N/A LO315 N/A 471000 N/A
SNT 215 - 22215 - VR215 N/A SNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A V-ring N/A VR215 N/A 222000 N/A
SNT 518-615 - 21315 - VR315 N/A SNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A V-ring N/A VR315 N/A 322000 N/A
SNT 518-615 - 22315 - VR315 N/A SNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A V-ring N/A VR315 N/A 471000 N/A
SNT 215 - 22215 - TA215 N/A SNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Taconite N/A TA215 N/A 222000 N/A
SNT 518-615 - 21315 - TA315 N/A SNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Taconite N/A TA315 N/A 322000 N/A
SNT 518-615 - 22315 - TA315 N/A SNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Taconite N/A TA315 N/A 471000 N/A
SNT 215 - 22215 - TSNG215 N/A SNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Double Lip N/A TSNG215 N/A 222000 N/A
SNT 518-615 - 21315 - TSNG315 N/A SNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Double Lip N/A TSNG315 N/A 322000 N/A
SNT 518-615 - 22315 - TSNG315 N/A SNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Double Lip N/A TSNG315 N/A 471000 N/A
SNTD 215 - 22215 - LO215 N/A SNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Labyrinth N/A LO215 N/A 222000 N/A
SNTD 518-615 - 21315 - LO315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Labyrinth N/A LO315 N/A 322000 N/A
SNTD 518-615 - 22315 - LO315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Labyrinth N/A LO315 N/A 471000 N/A
SNTD 215 - 22215 - VR215 N/A SNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A V-ring N/A VR215 N/A 222000 N/A
SNTD 518-615 - 21315 - VR315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A V-ring N/A VR315 N/A 322000 N/A
SNTD 518-615 - 22315 - VR315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A V-ring N/A VR315 N/A 471000 N/A
SNTD 215 - 22215 - TA215 N/A SNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Taconite N/A TA215 N/A 222000 N/A
SNTD 518-615 - 21315 - TA315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Taconite N/A TA315 N/A 322000 N/A
SNTD 518-615 - 22315 - TA315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Taconite N/A TA315 N/A 471000 N/A
SNTD 215 - 22215 - TSNG215 N/A SNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Double Lip N/A TSNG215 N/A 222000 N/A
SNTD 518-615 - 21315 - TSNG315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Double Lip N/A TSNG315 N/A 322000 N/A
SNTD 518-615 - 22315 - TSNG315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Double Lip N/A TSNG315 N/A 471000 N/A
Unit of Measure
« 16 17 18 19 20 »