timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 11 12 13 14 15 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNT 212 - 22212 - VR212 N/A FSNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A V-ring N/A VR212 N/A 169000 N/A
FSNT 515-612 - 21312 - VR312 N/A FSNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A V-ring N/A VR312 N/A 225000 N/A
FSNT 515-612 - 22312 - VR312 N/A FSNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A V-ring N/A VR312 N/A 321000 N/A
FSNT 212 - 22212 - LO212 N/A FSNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Labyrinth N/A LO212 N/A 169000 N/A
FSNT 515-612 - 21312 - LO312 N/A FSNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Labyrinth N/A LO312 N/A 225000 N/A
FSNT 515-612 - 22312 - LO312 N/A FSNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Labyrinth N/A LO312 N/A 321000 N/A
FSNT 212 - 22212 - TA212 N/A FSNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Taconite N/A TA212 N/A 169000 N/A
FSNT 515-612 - 21312 - TA312 N/A FSNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Taconite N/A TA312 N/A 225000 N/A
FSNT 515-612 - 22312 - TA312 N/A FSNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Taconite N/A TA312 N/A 321000 N/A
FSNTD 212 - 22212 - TSNG212 N/A FSNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Double Lip N/A TSNG212 N/A 169000 N/A
FSNTD 515-612 - 21312 - TSNG312 N/A FSNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Double Lip N/A TSNG312 N/A 225000 N/A
FSNTD 515-612 - 22312 - TSNG312 N/A FSNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Double Lip N/A TSNG312 N/A 321000 N/A
FSNTD 212 - 22212 - VR212 N/A FSNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A V-ring N/A VR212 N/A 169000 N/A
FSNTD 515-612 - 21312 - VR312 N/A FSNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A V-ring N/A VR312 N/A 225000 N/A
FSNTD 515-612 - 22312 - VR312 N/A FSNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A V-ring N/A VR312 N/A 321000 N/A
FSNTD 212 - 22212 - LO212 N/A FSNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Labyrinth N/A LO212 N/A 169000 N/A
FSNTD 515-612 - 21312 - LO312 N/A FSNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Labyrinth N/A LO312 N/A 225000 N/A
FSNTD 515-612 - 22312 - LO312 N/A FSNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Labyrinth N/A LO312 N/A 321000 N/A
FSNTD 212 - 22212 - TA212 N/A FSNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Taconite N/A TA212 N/A 169000 N/A
FSNTD 515-612 - 21312 - TA312 N/A FSNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Taconite N/A TA312 N/A 225000 N/A
FSNTD 515-612 - 22312 - TA312 N/A FSNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Taconite N/A TA312 N/A 321000 N/A
SNT 213 - 22213 - LO213 N/A SNT 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Labyrinth N/A LO213 N/A 206000 N/A
SNT 516-613 - 21313 - LO313 N/A SNT 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Labyrinth N/A LO313 N/A 259000 N/A
SNT 516-613 - 22313 - LO313 N/A SNT 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Labyrinth N/A LO313 N/A 361000 N/A
SNT 213 - 22213 - VR213 N/A SNT 213 N/A 65 mm N/A 75 mm N/A 22213 N/A V-ring N/A VR213 N/A 206000 N/A
Unit of Measure
« 11 12 13 14 15 »