timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 26 27 28 29 30 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNTD 520-617 - 23220 - TSNG220 N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 23220 N/A Double Lip N/A TSNG220 N/A 554000 N/A
FSNTD 524-620 - 21320 - TSNG320 N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 21320 N/A Double Lip N/A TSNG320 N/A N/A
FSNTD 524-620 - 22320 - TSNG320 N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 22320 N/A Double Lip N/A TSNG320 N/A 815000 N/A
FSNTD 520-617 - 22220 - VR220 N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 22220 N/A V-ring N/A VR220 N/A 435000 N/A
FSNTD 520-617 - 23220 - VR220 N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 23220 N/A V-ring N/A VR220 N/A 554000 N/A
FSNTD 524-620 - 21320 - VR320 N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 21320 N/A V-ring N/A VR320 N/A N/A
FSNTD 524-620 - 22320 - VR320 N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 22320 N/A V-ring N/A VR320 N/A 815000 N/A
FSNTD 520-617 - 22220 - LO220 N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 22220 N/A Labyrinth N/A LO220 N/A 435000 N/A
FSNTD 520-617 - 23220 - LO220 N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 23220 N/A Labyrinth N/A LO220 N/A 554000 N/A
FSNTD 524-620 - 21320 - LO320 N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 21320 N/A Labyrinth N/A LO320 N/A N/A
FSNTD 524-620 - 22320 - LO320 N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 22320 N/A Labyrinth N/A LO320 N/A 815000 N/A
FSNTD 520-617 - 22220 - TA220 N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 22220 N/A Taconite N/A TA220 N/A 435000 N/A
FSNTD 520-617 - 23220 - TA220 N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 23220 N/A Taconite N/A TA220 N/A 554000 N/A
FSNTD 524-620 - 21320 - TA320 N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 21320 N/A Taconite N/A TA320 N/A N/A
FSNTD 524-620 - 22320 - TA320 N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 22320 N/A Taconite N/A TA320 N/A 815000 N/A
SNT 522-619 - 22222 - LO222 N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Labyrinth N/A LO222 N/A 555000 N/A
SNT 522-619 - 23222 - LO222 N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Labyrinth N/A LO222 N/A 710000 N/A
SNT 522-619 - 22222 - VR222 N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A V-ring N/A VR222 N/A 555000 N/A
SNT 522-619 - 23222 - VR222 N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A V-ring N/A VR222 N/A 710000 N/A
SNT 522-619 - 22222 - TA222 N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Taconite N/A TA222 N/A 555000 N/A
SNT 522-619 - 23222 - TA222 N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Taconite N/A TA222 N/A 710000 N/A
SNT 522-619 - 22222 - TSNG222 N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Double Lip N/A TSNG222 N/A 555000 N/A
SNT 522-619 - 23222 - TSNG222 N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Double Lip N/A TSNG222 N/A 710000 N/A
SNTD 522-619 - 22222 - LO222 N/A SNTD 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Labyrinth N/A LO222 N/A 555000 N/A
SNTD 522-619 - 23222 - LO222 N/A SNTD 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Labyrinth N/A LO222 N/A 710000 N/A
Unit of Measure
« 26 27 28 29 30 »