timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 31 32 33 34 

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTD 528 - 22228 - TSNG228 N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Double Lip N/A TSNG228 N/A 863000 N/A
SNTD 528 - 23228 - TSNG228 N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Double Lip N/A TSNG228 N/A 1090000 N/A
FSNT 528 - 22228 - TSNG228 N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Double Lip N/A TSNG228 N/A 863000 N/A
FSNT 528 - 23228 - TSNG228 N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Double Lip N/A TSNG228 N/A 1090000 N/A
FSNT 528 - 22228 - VR228 N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A V-ring N/A VR228 N/A 863000 N/A
FSNT 528 - 23228 - VR228 N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A V-ring N/A VR228 N/A 1090000 N/A
FSNT 528 - 22228 - LO228 N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Labyrinth N/A LO228 N/A 863000 N/A
FSNT 528 - 23228 - LO228 N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Labyrinth N/A LO228 N/A 1090000 N/A
FSNT 528 - 22228 - TA228 N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Taconite N/A TA228 N/A 863000 N/A
FSNT 528 - 23228 - TA228 N/A FSNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Taconite N/A TA228 N/A 1090000 N/A
FSNTD 528 - 22228 - TSNG228 N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Double Lip N/A TSNG228 N/A 863000 N/A
FSNTD 528 - 23228 - TSNG228 N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Double Lip N/A TSNG228 N/A 1090000 N/A
FSNTD 528 - 22228 - VR228 N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A V-ring N/A VR228 N/A 863000 N/A
FSNTD 528 - 23228 - VR228 N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A V-ring N/A VR228 N/A 1090000 N/A
FSNTD 528 - 22228 - LO228 N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Labyrinth N/A LO228 N/A 863000 N/A
FSNTD 528 - 23228 - LO228 N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Labyrinth N/A LO228 N/A 1090000 N/A
FSNTD 528 - 22228 - TA228 N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Taconite N/A TA228 N/A 863000 N/A
FSNTD 528 - 23228 - TA228 N/A FSNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Taconite N/A TA228 N/A 1090000 N/A
SNT 530 - 22230 - LO230 N/A SNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Labyrinth N/A LO230 N/A 1000000 N/A
SNT 530 - 23230 - LO230 N/A SNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Labyrinth N/A LO230 N/A 1270000 N/A
SNT 530 - 22230 - VR230 N/A SNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A V-ring N/A VR230 N/A 1000000 N/A
SNT 530 - 23230 - VR230 N/A SNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A V-ring N/A VR230 N/A 1270000 N/A
SNT 530 - 22230 - TA230 N/A SNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Taconite N/A TA230 N/A 1000000 N/A
SNT 530 - 23230 - TA230 N/A SNT 530 N/A 150 mm N/A 165 mm N/A 23230 N/A Taconite N/A TA230 N/A 1270000 N/A
SNT 530 - 22230 - TSNG230 N/A SNT 530 N/A 150 mm N/A 165 mm N/A 22230 N/A Double Lip N/A TSNG230 N/A 1000000 N/A
Unit of Measure
« 31 32 33 34