timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 16 17 18 19 20 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 507-606 - 22207K - TSNG507 N/A SNT 507-606 N/A 30 mm N/A 22207K N/A Double Lip N/A TSNG507 N/A H307 N/A 90500 N/A
SNT 508-607 - 21307K - TSNG607 N/A SNT 508-607 N/A 30 mm N/A 21307K N/A Double Lip N/A TSNG607 N/A H307 N/A 90200 N/A
SNT 507-606 - 22207K - LO507 N/A SNT 507-606 N/A 30 mm N/A 22207K N/A Labyrinth N/A LO507 N/A H307 N/A 90500 N/A
SNT 508-607 - 21307K - LO607 N/A SNT 508-607 N/A 30 mm N/A 21307K N/A Labyrinth N/A LO607 N/A H307 N/A 90200 N/A
SNT 507-606 - 22207K - VR507 N/A SNT 507-606 N/A 30 mm N/A 22207K N/A V-ring N/A VR507 N/A H307 N/A 90500 N/A
SNT 508-607 - 21307K - VR607 N/A SNT 508-607 N/A 30 mm N/A 21307K N/A V-ring N/A VR607 N/A H307 N/A 90200 N/A
SNT 507-606 - 22207K - TA507 N/A SNT 507-606 N/A 30 mm N/A 22207K N/A Taconite N/A TA507 N/A H307 N/A 90500 N/A
SNT 508-607 - 21307K - TA607 N/A SNT 508-607 N/A 30 mm N/A 21307K N/A Taconite N/A TA607 N/A H307 N/A 90200 N/A
SNTD 507-606 - 22207K - TSNG507 N/A SNTD 507-606 N/A 30 mm N/A 22207K N/A Double Lip N/A TSNG507 N/A H307 N/A 90500 N/A
SNTD 508-607 - 21307K - TSNG607 N/A SNTD 508-607 N/A 30 mm N/A 21307K N/A Double Lip N/A TSNG607 N/A H307 N/A 90200 N/A
SNTD 507-606 - 22207K - LO507 N/A SNTD 507-606 N/A 30 mm N/A 22207K N/A Labyrinth N/A LO507 N/A H307 N/A 90500 N/A
SNTD 508-607 - 21307K - LO607 N/A SNTD 508-607 N/A 30 mm N/A 21307K N/A Labyrinth N/A LO607 N/A H307 N/A 90200 N/A
SNTD 507-606 - 22207K - VR507 N/A SNTD 507-606 N/A 30 mm N/A 22207K N/A V-ring N/A VR507 N/A H307 N/A 90500 N/A
SNTD 508-607 - 21307K - VR607 N/A SNTD 508-607 N/A 30 mm N/A 21307K N/A V-ring N/A VR607 N/A H307 N/A 90200 N/A
SNTD 507-606 - 22207K - TA507 N/A SNTD 507-606 N/A 30 mm N/A 22207K N/A Taconite N/A TA507 N/A H307 N/A 90500 N/A
SNTD 508-607 - 21307K - TA607 N/A SNTD 508-607 N/A 30 mm N/A 21307K N/A Taconite N/A TA607 N/A H307 N/A 90200 N/A
SNT 507-606 - 22207K - LO507/ 1-3/16 N/A SNT 507-606 N/A 1 3/16 in N/A 22207K N/A Labyrinth N/A LO507/ 1-3/16 N/A HA307 N/A 90500 N/A
SNT 508-607 - 21307K - LO607/ 1-3/16 N/A SNT 508-607 N/A 1 3/16 in N/A 21307K N/A Labyrinth N/A LO607/ 1-3/16 N/A HA307 N/A 90200 N/A
SNT 507-606 - 22207K - TA507/ 1-3/16 N/A SNT 507-606 N/A 1 3/16 in N/A 22207K N/A Taconite N/A TA507/ 1-3/16 N/A HA307 N/A 90500 N/A
SNT 508-607 - 21307K - TA607/ 1-3/16 N/A SNT 508-607 N/A 1 3/16 in N/A 21307K N/A Taconite N/A TA607/ 1-3/16 N/A HA307 N/A 90200 N/A
SNTD 507-606 - 22207K - LO507/ 1-3/16 N/A SNTD 507-606 N/A 1 3/16 in N/A 22207K N/A Labyrinth N/A LO507/ 1-3/16 N/A HA307 N/A 90500 N/A
SNTD 508-607 - 21307K - LO607/ 1-3/16 N/A SNTD 508-607 N/A 1 3/16 in N/A 21307K N/A Labyrinth N/A LO607/ 1-3/16 N/A HA307 N/A 90200 N/A
SNTD 507-606 - 22207K - TA507/ 1-3/16 N/A SNTD 507-606 N/A 1 3/16 in N/A 22207K N/A Taconite N/A TA507/ 1-3/16 N/A HA307 N/A 90500 N/A
SNTD 508-607 - 21307K - TA607/ 1-3/16 N/A SNTD 508-607 N/A 1 3/16 in N/A 21307K N/A Taconite N/A TA607/ 1-3/16 N/A HA307 N/A 90200 N/A
SNT 508-607 - 22208K - LO508/ 1-1/4 N/A SNT 508-607 N/A 1 1/4 in N/A 22208K N/A Labyrinth N/A LO508/ 1-1/4 N/A HE308 N/A 104000 N/A
Unit of Measure
« 16 17 18 19 20 »