timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 26 27 28 29 30 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 516-613 - 22216K - TSNG516 N/A SNT 516-613 N/A 2 3/4 in N/A 22216K N/A Double Lip N/A TSNG516 N/A HE316 N/A 254000 N/A
SNT 516-613 - 22216K - VR516 N/A SNT 516-613 N/A 2 3/4 in N/A 22216K N/A V-ring N/A VR516 N/A HE316 N/A 254000 N/A
SNT 516-613 - 22216K - LO516/ 2-3/4 N/A SNT 516-613 N/A 2 3/4 in N/A 22216K N/A Labyrinth N/A LO516/ 2-3/4 N/A HE316 N/A 254000 N/A
SNT 519-616 - 21316K - LO616/ 2-3/4 N/A SNT 519-616 N/A 2 3/4 in N/A 21316K N/A Labyrinth N/A LO616/ 2-3/4 N/A HE316 N/A 363000 N/A
SNT 519-616 - 22316K - LO616/ 2-3/4 N/A SNT 519-616 N/A 2 3/4 in N/A 22316K N/A Labyrinth N/A LO616/ 2-3/4 N/A HE2316 N/A 522000 N/A
SNT 516-613 - 22216K - TA516/ 2-3/4 N/A SNT 516-613 N/A 2 3/4 in N/A 22216K N/A Taconite N/A TA516/ 2-3/4 N/A HE316 N/A 254000 N/A
SNT 519-616 - 21316K - TA616/ 2-3/4 N/A SNT 519-616 N/A 2 3/4 in N/A 21316K N/A Taconite N/A TA616/ 2-3/4 N/A HE316 N/A 363000 N/A
SNT 519-616 - 22316K - TA616/ 2-3/4 N/A SNT 519-616 N/A 2 3/4 in N/A 22316K N/A Taconite N/A TA616/ 2-3/4 N/A HE2316 N/A 522000 N/A
SNTD 516-613 - 22216K - TSNG516 N/A SNTD 516-613 N/A 2 3/4 in N/A 22216K N/A Double Lip N/A TSNG516 N/A HE316 N/A 254000 N/A
SNTD 516-613 - 22216K - LO516/ 2-3/4 N/A SNTD 516-613 N/A 2 3/4 in N/A 22216K N/A Labyrinth N/A LO516/ 2-3/4 N/A HE316 N/A 254000 N/A
SNTD 519-616 - 21316K - LO616/ 2-3/4 N/A SNTD 519-616 N/A 2 3/4 in N/A 21316K N/A Labyrinth N/A LO616/ 2-3/4 N/A HE316 N/A 363000 N/A
SNTD 519-616 - 22316K - LO616/ 2-3/4 N/A SNTD 519-616 N/A 2 3/4 in N/A 22316K N/A Labyrinth N/A LO616/ 2-3/4 N/A HE2316 N/A 522000 N/A
SNTD 516-613 - 22216K - TA516/ 2-3/4 N/A SNTD 516-613 N/A 2 3/4 in N/A 22216K N/A Taconite N/A TA516/ 2-3/4 N/A HE316 N/A 254000 N/A
SNTD 519-616 - 21316K - TA616/ 2-3/4 N/A SNTD 519-616 N/A 2 3/4 in N/A 21316K N/A Taconite N/A TA616/ 2-3/4 N/A HE316 N/A 363000 N/A
SNTD 519-616 - 22316K - TA616/ 2-3/4 N/A SNTD 519-616 N/A 2 3/4 in N/A 22316K N/A Taconite N/A TA616/ 2-3/4 N/A HE2316 N/A 522000 N/A
SNT 516-613 - 22216K - TSNG516 N/A SNT 516-613 N/A 70 mm N/A 22216K N/A Double Lip N/A TSNG516 N/A H316 N/A 254000 N/A
SNT 519-616 - 21316K - TSNG616 N/A SNT 519-616 N/A 70 mm N/A 21316K N/A Double Lip N/A TSNG616 N/A H316 N/A 363000 N/A
SNT 519-616 - 22316K - TSNG616 N/A SNT 519-616 N/A 70 mm N/A 22316K N/A Double Lip N/A TSNG616 N/A H2316 N/A 522000 N/A
SNT 516-613 - 22216K - LO516 N/A SNT 516-613 N/A 70 mm N/A 22216K N/A Labyrinth N/A LO516 N/A H316 N/A 254000 N/A
SNT 519-616 - 21316K - LO616 N/A SNT 519-616 N/A 70 mm N/A 21316K N/A Labyrinth N/A LO616 N/A H316 N/A 363000 N/A
SNT 519-616 - 22316K - LO616 N/A SNT 519-616 N/A 70 mm N/A 22316K N/A Labyrinth N/A LO616 N/A H2316 N/A 522000 N/A
SNT 516-613 - 22216K - VR516 N/A SNT 516-613 N/A 70 mm N/A 22216K N/A V-ring N/A VR516 N/A H316 N/A 254000 N/A
SNT 519-616 - 21316K - VR616 N/A SNT 519-616 N/A 70 mm N/A 21316K N/A V-ring N/A VR616 N/A H316 N/A 363000 N/A
SNT 519-616 - 22316K - VR616 N/A SNT 519-616 N/A 70 mm N/A 22316K N/A V-ring N/A VR616 N/A H2316 N/A 522000 N/A
SNT 516-613 - 22216K - TA516 N/A SNT 516-613 N/A 70 mm N/A 22216K N/A Taconite N/A TA516 N/A H316 N/A 254000 N/A
Unit of Measure
« 26 27 28 29 30 »