timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 31 32 33 34 35 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 522-619 - 21319K - LO619/ 3-1/4 N/A SNTD 522-619 N/A 3 1/4 in N/A 21319K N/A Labyrinth N/A LO619/ 3-1/4 N/A HE319 N/A 474000 N/A
SNTD 522-619 - 22319K - LO619/ 3-1/4 N/A SNTD 522-619 N/A 3 1/4 in N/A 22319K N/A Labyrinth N/A LO619/ 3-1/4 N/A HE2319 N/A 694000 N/A
SNTD 518-615 - 22218K - TA518/ 3-1/4 N/A SNTD 518-615 N/A 3 1/4 in N/A 22218K N/A Taconite N/A TA518/ 3-1/4 N/A HE318 N/A 355000 N/A
SNTD 518-615 - 23218K - TA518/ 3-1/4 N/A SNTD 518-615 N/A 3 1/4 in N/A 23218K N/A Taconite N/A TA518/ 3-1/4 N/A HE2318 N/A 436000 N/A
SNTD 522-619 - 21319K - TA619/ 3-1/4 N/A SNTD 522-619 N/A 3 1/4 in N/A 21319K N/A Taconite N/A TA619/ 3-1/4 N/A HE319 N/A 474000 N/A
SNTD 522-619 - 22319K - TA619/ 3-1/4 N/A SNTD 522-619 N/A 3 1/4 in N/A 22319K N/A Taconite N/A TA619/ 3-1/4 N/A HE2319 N/A 694000 N/A
SNT 519-616 - 22219K - TSNG519 N/A SNT 519-616 N/A 85 mm N/A 22219K N/A Double Lip N/A TSNG519 N/A H319 N/A 385000 N/A
SNT 522-619 - 22319K - TSNG619 N/A SNT 522-619 N/A 85 mm N/A 22319K N/A Double Lip N/A TSNG619 N/A H2319 N/A 694000 N/A
SNT 519-616 - 22219K - LO519 N/A SNT 519-616 N/A 85 mm N/A 22219K N/A Labyrinth N/A LO519 N/A H319 N/A 385000 N/A
SNT 522-619 - 22319K - LO619 N/A SNT 522-619 N/A 85 mm N/A 22319K N/A Labyrinth N/A LO619 N/A H2319 N/A 694000 N/A
SNT 519-616 - 22219K - VR519 N/A SNT 519-616 N/A 85 mm N/A 22219K N/A V-ring N/A VR519 N/A H319 N/A 385000 N/A
SNT 522-619 - 22319K - VR619 N/A SNT 522-619 N/A 85 mm N/A 22319K N/A V-ring N/A VR619 N/A H2319 N/A 694000 N/A
SNT 519-616 - 22219K - TA519 N/A SNT 519-616 N/A 85 mm N/A 22219K N/A Taconite N/A TA519 N/A H319 N/A 385000 N/A
SNT 522-619 - 22319K - TA619 N/A SNT 522-619 N/A 85 mm N/A 22319K N/A Taconite N/A TA619 N/A H2319 N/A 694000 N/A
SNT 522-619 - 21319K - TSNG619 N/A SNT 522-619 N/A 85 mm N/A 21319K N/A Double Lip N/A TSNG619 N/A H319 N/A N/A
SNT 522-619 - 21319K - LO619 N/A SNT 522-619 N/A 85 mm N/A 21319K N/A Labyrinth N/A LO619 N/A H319 N/A N/A
SNT 522-619 - 21319K - VR619 N/A SNT 522-619 N/A 85 mm N/A 21319K N/A V-ring N/A VR619 N/A H319 N/A N/A
SNT 522-619 - 21319K - TA619 N/A SNT 522-619 N/A 85 mm N/A 21319K N/A Taconite N/A TA619 N/A H319 N/A N/A
SNTD 519-616 - 22219K - TSNG519 N/A SNTD 519-616 N/A 85 mm N/A 22219K N/A Double Lip N/A TSNG519 N/A H319 N/A 385000 N/A
SNTD 522-619 - 22319K - TSNG619 N/A SNTD 522-619 N/A 85 mm N/A 22319K N/A Double Lip N/A TSNG619 N/A H2319 N/A 694000 N/A
SNTD 519-616 - 22219K - LO519 N/A SNTD 519-616 N/A 85 mm N/A 22219K N/A Labyrinth N/A LO519 N/A H319 N/A 385000 N/A
SNTD 522-619 - 22319K - LO619 N/A SNTD 522-619 N/A 85 mm N/A 22319K N/A Labyrinth N/A LO619 N/A H2319 N/A 694000 N/A
SNTD 519-616 - 22219K - VR519 N/A SNTD 519-616 N/A 85 mm N/A 22219K N/A V-ring N/A VR519 N/A H319 N/A 385000 N/A
SNTD 522-619 - 22319K - VR619 N/A SNTD 522-619 N/A 85 mm N/A 22319K N/A V-ring N/A VR619 N/A H2319 N/A 694000 N/A
SNTD 519-616 - 22219K - TA519 N/A SNTD 519-616 N/A 85 mm N/A 22219K N/A Taconite N/A TA519 N/A H319 N/A 385000 N/A
Unit of Measure
« 31 32 33 34 35 »