timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 41 42 43 44 45 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 530 - 23230K - TA530/ 5-3/16 N/A SNT 530 N/A 5 3/16 in N/A 23230K N/A Taconite N/A TA530/ 5-3/16 N/A HA2330 N/A 1270000 N/A
SNTD 530 - 22230K - LO530/ 5-3/16 N/A SNTD 530 N/A 5 3/16 in N/A 22230K N/A Labyrinth N/A LO530/ 5-3/16 N/A HA3130 N/A 1000000 N/A
SNTD 530 - 23230K - LO530/ 5-3/16 N/A SNTD 530 N/A 5 3/16 in N/A 23230K N/A Labyrinth N/A LO530/ 5-3/16 N/A HA2330 N/A 1270000 N/A
SNTD 530 - 22230K - TA530/ 5-3/16 N/A SNTD 530 N/A 5 3/16 in N/A 22230K N/A Taconite N/A TA530/ 5-3/16 N/A HA3130 N/A 1000000 N/A
SNTD 530 - 23230K - TA530/ 5-3/16 N/A SNTD 530 N/A 5 3/16 in N/A 23230K N/A Taconite N/A TA530/ 5-3/16 N/A HA2330 N/A 1270000 N/A
SNT 530 - 22230K - LO530/ 5-1/4 N/A SNT 530 N/A 5 1/4 in N/A 22230K N/A Labyrinth N/A LO530/ 5-1/4 N/A HE3130 N/A 1000000 N/A
SNT 530 - 23230K - LO530/ 5-1/4 N/A SNT 530 N/A 5 1/4 in N/A 23230K N/A Labyrinth N/A LO530/ 5-1/4 N/A HE2330 N/A 1270000 N/A
SNT 530 - 22230K - TA530/ 5-1/4 N/A SNT 530 N/A 5 1/4 in N/A 22230K N/A Taconite N/A TA530/ 5-1/4 N/A HE3130 N/A 1000000 N/A
SNT 530 - 23230K - TA530/ 5-1/4 N/A SNT 530 N/A 5 1/4 in N/A 23230K N/A Taconite N/A TA530/ 5-1/4 N/A HE2330 N/A 1270000 N/A
SNTD 530 - 22230K - LO530/ 5-1/4 N/A SNTD 530 N/A 5 1/4 in N/A 22230K N/A Labyrinth N/A LO530/ 5-1/4 N/A HE3130 N/A 1000000 N/A
SNTD 530 - 23230K - LO530/ 5-1/4 N/A SNTD 530 N/A 5 1/4 in N/A 23230K N/A Labyrinth N/A LO530/ 5-1/4 N/A HE2330 N/A 1270000 N/A
SNTD 530 - 22230K - TA530/ 5-1/4 N/A SNTD 530 N/A 5 1/4 in N/A 22230K N/A Taconite N/A TA530/ 5-1/4 N/A HE3130 N/A 1000000 N/A
SNTD 530 - 23230K - TA530/ 5-1/4 N/A SNTD 530 N/A 5 1/4 in N/A 23230K N/A Taconite N/A TA530/ 5-1/4 N/A HE2330 N/A 1270000 N/A
SNT 530 - 22230K - TSNG530 N/A SNT 530 N/A 135 mm N/A 22230K N/A Double Lip N/A TSNG530 N/A H3130 N/A 1000000 N/A
SNT 530 - 23230K - TSNG530 N/A SNT 530 N/A 135 mm N/A 23230K N/A Double Lip N/A TSNG530 N/A H2330 N/A 1270000 N/A
SNT 530 - 22230K - LO530 N/A SNT 530 N/A 135 mm N/A 22230K N/A Labyrinth N/A LO530 N/A H3130 N/A 1000000 N/A
SNT 530 - 23230K - LO530 N/A SNT 530 N/A 135 mm N/A 23230K N/A Labyrinth N/A LO530 N/A H2330 N/A 1270000 N/A
SNT 530 - 22230K - VR530 N/A SNT 530 N/A 135 mm N/A 22230K N/A V-ring N/A VR530 N/A H3130 N/A 1000000 N/A
SNT 530 - 23230K - VR530 N/A SNT 530 N/A 135 mm N/A 23230K N/A V-ring N/A VR530 N/A H2330 N/A 1270000 N/A
SNT 530 - 22230K - TA530 N/A SNT 530 N/A 135 mm N/A 22230K N/A Taconite N/A TA530 N/A H3130 N/A 1000000 N/A
SNT 530 - 23230K - TA530 N/A SNT 530 N/A 135 mm N/A 23230K N/A Taconite N/A TA530 N/A H2330 N/A 1270000 N/A
SNTD 530 - 22230K - TSNG530 N/A SNTD 530 N/A 135 mm N/A 22230K N/A Double Lip N/A TSNG530 N/A H3130 N/A 1000000 N/A
SNTD 530 - 23230K - TSNG530 N/A SNTD 530 N/A 135 mm N/A 23230K N/A Double Lip N/A TSNG530 N/A H2330 N/A 1270000 N/A
SNTD 530 - 22230K - LO530 N/A SNTD 530 N/A 135 mm N/A 22230K N/A Labyrinth N/A LO530 N/A H3130 N/A 1000000 N/A
SNTD 530 - 23230K - LO530 N/A SNTD 530 N/A 135 mm N/A 23230K N/A Labyrinth N/A LO530 N/A H2330 N/A 1270000 N/A
Unit of Measure
« 41 42 43 44 45 »