« 46
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 532 - 23232K - VR532 | N/A SNT 532 | N/A 140 mm | N/A 23232K | N/A V-ring | N/A VR532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNT 532 - 22232K - TA532 | N/A SNT 532 | N/A 140 mm | N/A 22232K | N/A Taconite | N/A TA532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNT 532 - 23232K - TA532 | N/A SNT 532 | N/A 140 mm | N/A 23232K | N/A Taconite | N/A TA532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNTD 532 - 22232K - TSNG532 | N/A SNTD 532 | N/A 140 mm | N/A 22232K | N/A Double Lip | N/A TSNG532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNTD 532 - 23232K - TSNG532 | N/A SNTD 532 | N/A 140 mm | N/A 23232K | N/A Double Lip | N/A TSNG532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNTD 532 - 22232K - LO532 | N/A SNTD 532 | N/A 140 mm | N/A 22232K | N/A Labyrinth | N/A LO532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNTD 532 - 23232K - LO532 | N/A SNTD 532 | N/A 140 mm | N/A 23232K | N/A Labyrinth | N/A LO532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNTD 532 - 22232K - VR532 | N/A SNTD 532 | N/A 140 mm | N/A 22232K | N/A V-ring | N/A VR532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNTD 532 - 23232K - VR532 | N/A SNTD 532 | N/A 140 mm | N/A 23232K | N/A V-ring | N/A VR532 | N/A H2332 | N/A 1470000 |
N/A
|
| SNTD 532 - 22232K - TA532 | N/A SNTD 532 | N/A 140 mm | N/A 22232K | N/A Taconite | N/A TA532 | N/A H3132 | N/A 1170000 |
N/A
|
| SNTD 532 - 23232K - TA532 | N/A SNTD 532 | N/A 140 mm | N/A 23232K | N/A Taconite | N/A TA532 | N/A H2332 | N/A 1470000 |
N/A
|
Unit of Measure
« 46