timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 6 7 8 9 10 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

FSNTD 512-610 - 22310K - TSNG610 N/A FSNTD 512-610 N/A 45 mm N/A 22310K N/A Double Lip N/A TSNG610 N/A H2310 N/A 238000 N/A
FSNTD 511-609 - 22211K - TSNG511 N/A FSNTD 511-609 N/A 50 mm N/A 22211K N/A Double Lip N/A TSNG511 N/A H311 N/A 140000 N/A
FSNTD 513-611 - 21311K - TSNG611 N/A FSNTD 513-611 N/A 50 mm N/A 21311K N/A Double Lip N/A TSNG611 N/A H311 N/A 188000 N/A
FSNTD 513-611 - 22311K - TSNG611 N/A FSNTD 513-611 N/A 50 mm N/A 22311K N/A Double Lip N/A TSNG611 N/A H2311 N/A 279000 N/A
FSNTD 512-610 - 22212K - TSNG512 N/A FSNTD 512-610 N/A 55 mm N/A 22212K N/A Double Lip N/A TSNG512 N/A H312 N/A 169000 N/A
FSNTD 515-612 - 21312K - TSNG612 N/A FSNTD 515-612 N/A 55 mm N/A 21312K N/A Double Lip N/A TSNG612 N/A H312 N/A 225000 N/A
FSNTD 515-612 - 22312K - TSNG612 N/A FSNTD 515-612 N/A 55 mm N/A 22312K N/A Double Lip N/A TSNG612 N/A H2312 N/A 321000 N/A
FSNTD 513-611 - 22213K - TSNG513 N/A FSNTD 513-611 N/A 60 mm N/A 22213K N/A Double Lip N/A TSNG513 N/A H313 N/A 206000 N/A
FSNTD 516-613 - 21313K - TSNG613 N/A FSNTD 516-613 N/A 60 mm N/A 21313K N/A Double Lip N/A TSNG613 N/A H313 N/A 259000 N/A
FSNTD 516-613 - 22313K - TSNG613 N/A FSNTD 516-613 N/A 60 mm N/A 22313K N/A Double Lip N/A TSNG613 N/A H2313 N/A 361000 N/A
FSNTD 515-612 - 22215K - TSNG515 N/A FSNTD 515-612 N/A 65 mm N/A 22215K N/A Double Lip N/A TSNG515 N/A H315 N/A 222000 N/A
FSNTD 518-615 - 21315K - TSNG615 N/A FSNTD 518-615 N/A 65 mm N/A 21315K N/A Double Lip N/A TSNG615 N/A H315 N/A 322000 N/A
FSNTD 518-615 - 22315K - TSNG615 N/A FSNTD 518-615 N/A 65 mm N/A 22315K N/A Double Lip N/A TSNG615 N/A H2315 N/A 471000 N/A
FSNTD 516-613 - 22216K - TSNG516 N/A FSNTD 516-613 N/A 70 mm N/A 22216K N/A Double Lip N/A TSNG516 N/A H316 N/A 254000 N/A
FSNTD 519-616 - 21316K - TSNG616 N/A FSNTD 519-616 N/A 70 mm N/A 21316K N/A Double Lip N/A TSNG616 N/A H316 N/A 363000 N/A
FSNTD 519-616 - 22316K - TSNG616 N/A FSNTD 519-616 N/A 70 mm N/A 22316K N/A Double Lip N/A TSNG616 N/A H2316 N/A 522000 N/A
FSNTD 517 - 22217K - TSNG517 N/A FSNTD 517 N/A 75 mm N/A 22217K N/A Double Lip N/A TSNG517 N/A H317 N/A 297000 N/A
FSNTD 520-617 - 21317K - TSNG617 N/A FSNTD 520-617 N/A 75 mm N/A 21317K N/A Double Lip N/A TSNG617 N/A H317 N/A 403000 N/A
FSNTD 520-617 - 22317K - TSNG617 N/A FSNTD 520-617 N/A 75 mm N/A 22317K N/A Double Lip N/A TSNG617 N/A H2317 N/A 569000 N/A
FSNTD 518-615 - 22218K - TSNG518 N/A FSNTD 518-615 N/A 80 mm N/A 22218K N/A Double Lip N/A TSNG518 N/A H318 N/A 355000 N/A
FSNTD 518-615 - 23218K - TSNG518 N/A FSNTD 518-615 N/A 80 mm N/A 23218K N/A Double Lip N/A TSNG518 N/A H2318 N/A 436000 N/A
FSNTD 519-616 - 22219K - TSNG519 N/A FSNTD 519-616 N/A 85 mm N/A 22219K N/A Double Lip N/A TSNG519 N/A H319 N/A 385000 N/A
FSNTD 522-619 - 21319K - TSNG619 N/A FSNTD 522-619 N/A 85 mm N/A 21319K N/A Double Lip N/A TSNG619 N/A H319 N/A N/A
FSNTD 522-619 - 22319K - TSNG619 N/A FSNTD 522-619 N/A 85 mm N/A 22319K N/A Double Lip N/A TSNG619 N/A H2319 N/A 694000 N/A
FSNTD 520-617 - 22220K - TSNG520 N/A FSNTD 520-617 N/A 90 mm N/A 22220K N/A Double Lip N/A TSNG520 N/A H320 N/A 435000 N/A
Unit of Measure
« 6 7 8 9 10 »