timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 11 12 13 14 15 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

FSNTD 519-616 - 21316K - VR616 N/A FSNTD 519-616 N/A 70 mm N/A 21316K N/A V-ring N/A VR616 N/A H316 N/A 363000 N/A
FSNTD 519-616 - 22316K - VR616 N/A FSNTD 519-616 N/A 70 mm N/A 22316K N/A V-ring N/A VR616 N/A H2316 N/A 522000 N/A
FSNTD 517 - 22217K - VR517 N/A FSNTD 517 N/A 75 mm N/A 22217K N/A V-ring N/A VR517 N/A H317 N/A 297000 N/A
FSNTD 520-617 - 21317K - VR617 N/A FSNTD 520-617 N/A 75 mm N/A 21317K N/A V-ring N/A VR617 N/A H317 N/A 403000 N/A
FSNTD 520-617 - 22317K - VR617 N/A FSNTD 520-617 N/A 75 mm N/A 22317K N/A V-ring N/A VR617 N/A H2317 N/A 569000 N/A
FSNTD 518-615 - 22218K - VR518 N/A FSNTD 518-615 N/A 80 mm N/A 22218K N/A V-ring N/A VR518 N/A H318 N/A 355000 N/A
FSNTD 518-615 - 23218K - VR518 N/A FSNTD 518-615 N/A 80 mm N/A 23218K N/A V-ring N/A VR518 N/A H2318 N/A 436000 N/A
FSNTD 519-616 - 22219K - VR519 N/A FSNTD 519-616 N/A 85 mm N/A 22219K N/A V-ring N/A VR519 N/A H319 N/A 385000 N/A
FSNTD 522-619 - 21319K - VR619 N/A FSNTD 522-619 N/A 85 mm N/A 21319K N/A V-ring N/A VR619 N/A H319 N/A N/A
FSNTD 522-619 - 22319K - VR619 N/A FSNTD 522-619 N/A 85 mm N/A 22319K N/A V-ring N/A VR619 N/A H2319 N/A 694000 N/A
FSNTD 520-617 - 22220K - VR520 N/A FSNTD 520-617 N/A 90 mm N/A 22220K N/A V-ring N/A VR520 N/A H320 N/A 435000 N/A
FSNTD 520-617 - 23220K - VR520 N/A FSNTD 520-617 N/A 90 mm N/A 23220K N/A V-ring N/A VR520 N/A H2320 N/A 554000 N/A
FSNTD 524-620 - 21320K - VR620 N/A FSNTD 524-620 N/A 90 mm N/A 21320K N/A V-ring N/A VR620 N/A H320 N/A N/A
FSNTD 524-620 - 22320K - VR620 N/A FSNTD 524-620 N/A 90 mm N/A 22320K N/A V-ring N/A VR620 N/A H2320 N/A 815000 N/A
FSNTD 522-619 - 22222K - VR522 N/A FSNTD 522-619 N/A 100 mm N/A 22222K N/A V-ring N/A VR522 N/A H322 N/A 555000 N/A
FSNTD 522-619 - 23222K - VR522 N/A FSNTD 522-619 N/A 100 mm N/A 23222K N/A V-ring N/A VR522 N/A H2322 N/A 710000 N/A
FSNTD 524-620 - 22224K - VR524 N/A FSNTD 524-620 N/A 110 mm N/A 22224K N/A V-ring N/A VR524 N/A H3124 N/A 647000 N/A
FSNTD 524-620 - 23224K - VR524 N/A FSNTD 524-620 N/A 110 mm N/A 23224K N/A V-ring N/A VR524 N/A H2324 N/A 824000 N/A
FSNTD 526 - 22226K - VR526 N/A FSNTD 526 N/A 115 mm N/A 22226K N/A V-ring N/A VR526 N/A H3126 N/A 757000 N/A
FSNTD 526 - 23226K - VR526 N/A FSNTD 526 N/A 115 mm N/A 23226K N/A V-ring N/A VR526 N/A H2326 N/A 915000 N/A
FSNTD 528 - 22228K - VR528 N/A FSNTD 528 N/A 125 mm N/A 22228K N/A V-ring N/A VR528 N/A H3128 N/A 863000 N/A
FSNTD 528 - 23228K - VR528 N/A FSNTD 528 N/A 125 mm N/A 23228K N/A V-ring N/A VR528 N/A H2328 N/A 1090000 N/A
FSNTD 530 - 22230K - VR530 N/A FSNTD 530 N/A 135 mm N/A 22230K N/A V-ring N/A VR530 N/A H3130 N/A 1000000 N/A
FSNTD 530 - 23230K - VR530 N/A FSNTD 530 N/A 135 mm N/A 23230K N/A V-ring N/A VR530 N/A H2330 N/A 1270000 N/A
FSNTD 532 - 22232K - VR532 N/A FSNTD 532 N/A 140 mm N/A 22232K N/A V-ring N/A VR532 N/A H3132 N/A 1170000 N/A
Unit of Measure
« 11 12 13 14 15 »