timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 26 27 28 29 30 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 518-615 - 22315K - TA615/ 2-7/16 N/A SNTD 518-615 N/A 2 7/16 in N/A 22315K N/A Taconite N/A TA615/ 2-7/16 N/A HA2315 N/A 471000 N/A
SNT 515-612 - 22215K - LO515/ 2-1/2 N/A SNT 515-612 N/A 2 1/2 in N/A 22215K N/A Labyrinth N/A LO515/ 2-1/2 N/A HE315 N/A 222000 N/A
SNT 518-615 - 21315K - LO615/ 2-1/2 N/A SNT 518-615 N/A 2 1/2 in N/A 21315K N/A Labyrinth N/A LO615/ 2-1/2 N/A HE315 N/A 322000 N/A
SNT 518-615 - 22315K - LO615/ 2-1/2 N/A SNT 518-615 N/A 2 1/2 in N/A 22315K N/A Labyrinth N/A LO615/ 2-1/2 N/A HE2315 N/A 471000 N/A
SNT 515-612 - 22215K - TA515/ 2-1/2 N/A SNT 515-612 N/A 2 1/2 in N/A 22215K N/A Taconite N/A TA515/ 2-1/2 N/A HE315 N/A 222000 N/A
SNT 518-615 - 21315K - TA615/ 2-1/2 N/A SNT 518-615 N/A 2 1/2 in N/A 21315K N/A Taconite N/A TA615/ 2-1/2 N/A HE315 N/A 322000 N/A
SNT 518-615 - 22315K - TA615/ 2-1/2 N/A SNT 518-615 N/A 2 1/2 in N/A 22315K N/A Taconite N/A TA615/ 2-1/2 N/A HE2315 N/A 471000 N/A
SNTD 515-612 - 22215K - LO515/ 2-1/2 N/A SNTD 515-612 N/A 2 1/2 in N/A 22215K N/A Labyrinth N/A LO515/ 2-1/2 N/A HE315 N/A 222000 N/A
SNTD 518-615 - 21315K - LO615/ 2-1/2 N/A SNTD 518-615 N/A 2 1/2 in N/A 21315K N/A Labyrinth N/A LO615/ 2-1/2 N/A HE315 N/A 322000 N/A
SNTD 518-615 - 22315K - LO615/ 2-1/2 N/A SNTD 518-615 N/A 2 1/2 in N/A 22315K N/A Labyrinth N/A LO615/ 2-1/2 N/A HE2315 N/A 471000 N/A
SNTD 515-612 - 22215K - TA515/ 2-1/2 N/A SNTD 515-612 N/A 2 1/2 in N/A 22215K N/A Taconite N/A TA515/ 2-1/2 N/A HE315 N/A 222000 N/A
SNTD 518-615 - 21315K - TA615/ 2-1/2 N/A SNTD 518-615 N/A 2 1/2 in N/A 21315K N/A Taconite N/A TA615/ 2-1/2 N/A HE315 N/A 322000 N/A
SNTD 518-615 - 22315K - TA615/ 2-1/2 N/A SNTD 518-615 N/A 2 1/2 in N/A 22315K N/A Taconite N/A TA615/ 2-1/2 N/A HE2315 N/A 471000 N/A
SNT 515-612 - 22215K - TSNG515 N/A SNT 515-612 N/A 65 mm N/A 22215K N/A Double Lip N/A TSNG515 N/A H315 N/A 222000 N/A
SNT 518-615 - 21315K - TSNG615 N/A SNT 518-615 N/A 65 mm N/A 21315K N/A Double Lip N/A TSNG615 N/A H315 N/A 322000 N/A
SNT 518-615 - 22315K - TSNG615 N/A SNT 518-615 N/A 65 mm N/A 22315K N/A Double Lip N/A TSNG615 N/A H2315 N/A 471000 N/A
SNT 515-612 - 22215K - LO515 N/A SNT 515-612 N/A 65 mm N/A 22215K N/A Labyrinth N/A LO515 N/A H315 N/A 222000 N/A
SNT 518-615 - 21315K - LO615 N/A SNT 518-615 N/A 65 mm N/A 21315K N/A Labyrinth N/A LO615 N/A H315 N/A 322000 N/A
SNT 518-615 - 22315K - LO615 N/A SNT 518-615 N/A 65 mm N/A 22315K N/A Labyrinth N/A LO615 N/A H2315 N/A 471000 N/A
SNT 515-612 - 22215K - VR515 N/A SNT 515-612 N/A 65 mm N/A 22215K N/A V-ring N/A VR515 N/A H315 N/A 222000 N/A
SNT 518-615 - 21315K - VR615 N/A SNT 518-615 N/A 65 mm N/A 21315K N/A V-ring N/A VR615 N/A H315 N/A 322000 N/A
SNT 518-615 - 22315K - VR615 N/A SNT 518-615 N/A 65 mm N/A 22315K N/A V-ring N/A VR615 N/A H2315 N/A 471000 N/A
SNT 515-612 - 22215K - TA515 N/A SNT 515-612 N/A 65 mm N/A 22215K N/A Taconite N/A TA515 N/A H315 N/A 222000 N/A
SNT 518-615 - 21315K - TA615 N/A SNT 518-615 N/A 65 mm N/A 21315K N/A Taconite N/A TA615 N/A H315 N/A 322000 N/A
SNT 518-615 - 22315K - TA615 N/A SNT 518-615 N/A 65 mm N/A 22315K N/A Taconite N/A TA615 N/A H2315 N/A 471000 N/A
Unit of Measure
« 26 27 28 29 30 »