timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 36 37 38 39 40 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 522-619 - 22222K - TA522 N/A SNT 522-619 N/A 100 mm N/A 22222K N/A Taconite N/A TA522 N/A H322 N/A 555000 N/A
SNT 522-619 - 23222K - TA522 N/A SNT 522-619 N/A 100 mm N/A 23222K N/A Taconite N/A TA522 N/A H2322 N/A 710000 N/A
SNT 522-619 - 22222K - LO522/ 3-15/16 N/A SNT 522-619 N/A 3 15/16 in N/A 22222K N/A Labyrinth N/A LO522/ 3-15/16 N/A HA322 N/A 555000 N/A
SNT 522-619 - 23222K - LO522/ 3-15/16 N/A SNT 522-619 N/A 3 15/16 in N/A 23222K N/A Labyrinth N/A LO522/ 3-15/16 N/A HA2322 N/A 710000 N/A
SNT 522-619 - 22222K - TA522/ 3-15/16 N/A SNT 522-619 N/A 3 15/16 in N/A 22222K N/A Taconite N/A TA522/ 3-15/16 N/A HA322 N/A 555000 N/A
SNT 522-619 - 23222K - TA522/ 3-15/16 N/A SNT 522-619 N/A 3 15/16 in N/A 23222K N/A Taconite N/A TA522/ 3-15/16 N/A HA2322 N/A 710000 N/A
SNTD 522-619 - 22222K - TSNG522 N/A SNTD 522-619 N/A 100 mm N/A 22222K N/A Double Lip N/A TSNG522 N/A H322 N/A 555000 N/A
SNTD 522-619 - 23222K - TSNG522 N/A SNTD 522-619 N/A 100 mm N/A 23222K N/A Double Lip N/A TSNG522 N/A H2322 N/A 710000 N/A
SNTD 522-619 - 22222K - LO522 N/A SNTD 522-619 N/A 100 mm N/A 22222K N/A Labyrinth N/A LO522 N/A H322 N/A 555000 N/A
SNTD 522-619 - 23222K - LO522 N/A SNTD 522-619 N/A 100 mm N/A 23222K N/A Labyrinth N/A LO522 N/A H2322 N/A 710000 N/A
SNTD 522-619 - 22222K - VR522 N/A SNTD 522-619 N/A 100 mm N/A 22222K N/A V-ring N/A VR522 N/A H322 N/A 555000 N/A
SNTD 522-619 - 23222K - VR522 N/A SNTD 522-619 N/A 100 mm N/A 23222K N/A V-ring N/A VR522 N/A H2322 N/A 710000 N/A
SNTD 522-619 - 22222K - TA522 N/A SNTD 522-619 N/A 100 mm N/A 22222K N/A Taconite N/A TA522 N/A H322 N/A 555000 N/A
SNTD 522-619 - 23222K - TA522 N/A SNTD 522-619 N/A 100 mm N/A 23222K N/A Taconite N/A TA522 N/A H2322 N/A 710000 N/A
SNTD 522-619 - 22222K - LO522/ 3-15/16 N/A SNTD 522-619 N/A 3 15/16 in N/A 22222K N/A Labyrinth N/A LO522/ 3-15/16 N/A HA322 N/A 555000 N/A
SNTD 522-619 - 23222K - LO522/ 3-15/16 N/A SNTD 522-619 N/A 3 15/16 in N/A 23222K N/A Labyrinth N/A LO522/ 3-15/16 N/A HA2322 N/A 710000 N/A
SNTD 522-619 - 22222K - TA522/ 3-15/16 N/A SNTD 522-619 N/A 3 15/16 in N/A 22222K N/A Taconite N/A TA522/ 3-15/16 N/A HA322 N/A 555000 N/A
SNTD 522-619 - 23222K - TA522/ 3-15/16 N/A SNTD 522-619 N/A 3 15/16 in N/A 23222K N/A Taconite N/A TA522/ 3-15/16 N/A HA2322 N/A 710000 N/A
SNT 522-619 - 22222K - LO522/ 4 N/A SNT 522-619 N/A 4 in N/A 22222K N/A Labyrinth N/A LO522/ 4 N/A HE322 N/A 555000 N/A
SNT 522-619 - 23222K - LO522/ 4 N/A SNT 522-619 N/A 4 in N/A 23222K N/A Labyrinth N/A LO522/ 4 N/A HE2322 N/A 710000 N/A
SNT 522-619 - 22222K - TA522/ 4 N/A SNT 522-619 N/A 4 in N/A 22222K N/A Taconite N/A TA522/ 4 N/A HE322 N/A 555000 N/A
SNT 522-619 - 23222K - TA522/ 4 N/A SNT 522-619 N/A 4 in N/A 23222K N/A Taconite N/A TA522/ 4 N/A HE2322 N/A 710000 N/A
SNTD 522-619 - 22222K - LO522/ 4 N/A SNTD 522-619 N/A 4 in N/A 22222K N/A Labyrinth N/A LO522/ 4 N/A HE322 N/A 555000 N/A
SNTD 522-619 - 23222K - LO522/ 4 N/A SNTD 522-619 N/A 4 in N/A 23222K N/A Labyrinth N/A LO522/ 4 N/A HE2322 N/A 710000 N/A
SNTD 522-619 - 22222K - TA522/ 4 N/A SNTD 522-619 N/A 4 in N/A 22222K N/A Taconite N/A TA522/ 4 N/A HE322 N/A 555000 N/A
Unit of Measure
« 36 37 38 39 40 »