timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 41 42 43 44 45 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 526 - 23226K - TSNG526 N/A SNT 526 N/A 115 mm N/A 23226K N/A Double Lip N/A TSNG526 N/A H2326 N/A 915000 N/A
SNT 526 - 22226K - LO526 N/A SNT 526 N/A 115 mm N/A 22226K N/A Labyrinth N/A LO526 N/A H3126 N/A 757000 N/A
SNT 526 - 23226K - LO526 N/A SNT 526 N/A 115 mm N/A 23226K N/A Labyrinth N/A LO526 N/A H2326 N/A 915000 N/A
SNT 526 - 22226K - VR526 N/A SNT 526 N/A 115 mm N/A 22226K N/A V-ring N/A VR526 N/A H3126 N/A 757000 N/A
SNT 526 - 23226K - VR526 N/A SNT 526 N/A 115 mm N/A 23226K N/A V-ring N/A VR526 N/A H2326 N/A 915000 N/A
SNT 526 - 22226K - TA526 N/A SNT 526 N/A 115 mm N/A 22226K N/A Taconite N/A TA526 N/A H3126 N/A 757000 N/A
SNT 526 - 23226K - TA526 N/A SNT 526 N/A 115 mm N/A 23226K N/A Taconite N/A TA526 N/A H2326 N/A 915000 N/A
SNTD 526 - 22226K - TSNG526 N/A SNTD 526 N/A 115 mm N/A 22226K N/A Double Lip N/A TSNG526 N/A H3126 N/A 757000 N/A
SNTD 526 - 23226K - TSNG526 N/A SNTD 526 N/A 115 mm N/A 23226K N/A Double Lip N/A TSNG526 N/A H2326 N/A 915000 N/A
SNTD 526 - 22226K - LO526 N/A SNTD 526 N/A 115 mm N/A 22226K N/A Labyrinth N/A LO526 N/A H3126 N/A 757000 N/A
SNTD 526 - 23226K - LO526 N/A SNTD 526 N/A 115 mm N/A 23226K N/A Labyrinth N/A LO526 N/A H2326 N/A 915000 N/A
SNTD 526 - 22226K - VR526 N/A SNTD 526 N/A 115 mm N/A 22226K N/A V-ring N/A VR526 N/A H3126 N/A 757000 N/A
SNTD 526 - 23226K - VR526 N/A SNTD 526 N/A 115 mm N/A 23226K N/A V-ring N/A VR526 N/A H2326 N/A 915000 N/A
SNTD 526 - 22226K - TA526 N/A SNTD 526 N/A 115 mm N/A 22226K N/A Taconite N/A TA526 N/A H3126 N/A 757000 N/A
SNTD 526 - 23226K - TA526 N/A SNTD 526 N/A 115 mm N/A 23226K N/A Taconite N/A TA526 N/A H2326 N/A 915000 N/A
SNT 528 - 22228K - TSNG528 N/A SNT 528 N/A 125 mm N/A 22228K N/A Double Lip N/A TSNG528 N/A H3128 N/A 863000 N/A
SNT 528 - 23228K - TSNG528 N/A SNT 528 N/A 125 mm N/A 23228K N/A Double Lip N/A TSNG528 N/A H2328 N/A 1090000 N/A
SNT 528 - 22228K - LO528 N/A SNT 528 N/A 125 mm N/A 22228K N/A Labyrinth N/A LO528 N/A H3128 N/A 863000 N/A
SNT 528 - 23228K - LO528 N/A SNT 528 N/A 125 mm N/A 23228K N/A Labyrinth N/A LO528 N/A H2328 N/A 1090000 N/A
SNT 528 - 22228K - VR528 N/A SNT 528 N/A 125 mm N/A 22228K N/A V-ring N/A VR528 N/A H3128 N/A 863000 N/A
SNT 528 - 23228K - VR528 N/A SNT 528 N/A 125 mm N/A 23228K N/A V-ring N/A VR528 N/A H2328 N/A 1090000 N/A
SNT 528 - 22228K - TA528 N/A SNT 528 N/A 125 mm N/A 22228K N/A Taconite N/A TA528 N/A H3128 N/A 863000 N/A
SNT 528 - 23228K - TA528 N/A SNT 528 N/A 125 mm N/A 23228K N/A Taconite N/A TA528 N/A H2328 N/A 1090000 N/A
SNTD 528 - 22228K - TSNG528 N/A SNTD 528 N/A 125 mm N/A 22228K N/A Double Lip N/A TSNG528 N/A H3128 N/A 863000 N/A
SNTD 528 - 23228K - TSNG528 N/A SNTD 528 N/A 125 mm N/A 23228K N/A Double Lip N/A TSNG528 N/A H2328 N/A 1090000 N/A
Unit of Measure
« 41 42 43 44 45 »