Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1000BXH | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE1000BXHATL | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE1000BXHFS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE1000BXHHTPS | N/A 10 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE1000BXHKPS | N/A 10 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE1000BXHRSS | N/A 10 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| MSE1000BRH | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1000BRHATL | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1000BRHFS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1000BRHHTPS | N/A 10 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1000BRHKPS | N/A 10 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1000BRHRSS | N/A 10 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1000BXH | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE1000BXHATL | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE1000BXHFS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE1000BXHHTPS | N/A 10 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE1000BXHKPS | N/A 10 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE1000BXHRSS | N/A 10 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| LSE1000BXHATLE0302 | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| HSM260BRH | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BRHATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BRHFS | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BRHHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BRHKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BRHRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|