Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM260BXH | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BXHATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BXHFS | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BXHHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BXHKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BXHRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| LSM260BRH | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM260BRHATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM260BRHFS | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM260BRHHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM260BRHKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM260BRHRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM260BXH | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM260BXHATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM260BXHFS | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM260BXHHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM260BXHKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM260BXHRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| MSM260BRH | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BRHATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BRHFS | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BRHHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BRHKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BRHRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BXH | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|