Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM420BXHATL | N/A 420 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM420BXHFS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM420BXHHTPS | N/A 420 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM420BXHKPS | N/A 420 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM420BXHRSS | N/A 420 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| HSE1700BRH | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BRHATL | N/A 17.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BRHFS | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BRHHTPS | N/A 17.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BRHKPS | N/A 17.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BRHRSS | N/A 17.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSE1700BXH | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSE1700BXHATL | N/A 17.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSE1700BXHFS | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSE1700BXHHTPS | N/A 17.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSE1700BXHKPS | N/A 17.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSE1700BXHRSS | N/A 17.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| LSE1700BRH | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BRHATL | N/A 17.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BRHFS | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BRHHTPS | N/A 17.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BRHKPS | N/A 17.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BRHRSS | N/A 17.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BXH | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSE1700BXHATL | N/A 17.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|