Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE2200BXHHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSE2200BXHKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSE2200BXHRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| LSE2200BRH | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSE2200BRHATL | N/A 22 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSE2200BRHFS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSE2200BRHHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSE2200BRHKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSE2200BRHRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSE2200BXH | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSE2200BXHATL | N/A 22 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSE2200BXHFS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSE2200BXHHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSE2200BXHKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSE2200BXHRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2200BRH | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A
|
| MSE2200BRHATL | N/A 22 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A
|
| MSE2200BRHFS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A
|
| MSE2200BRHHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A
|
| MSE2200BRHKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A
|
| MSE2200BRHRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A
|
| MSE2200BXH | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A
|
| MSE2200BXHATL | N/A 22 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A
|
| MSE2200BXHFS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A
|
| MSE2200BXHHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A
|