Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE108BRHFS | N/A 1 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE108BRHHTPS | N/A 1 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE108BRHKPS | N/A 1 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE108BRHRSS | N/A 1 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE108BXH | N/A 1 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE108BXHATL | N/A 1 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE108BXHFS | N/A 1 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE108BXHHTPS | N/A 1 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE108BXHKPS | N/A 1 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE108BXHRSS | N/A 1 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BRH | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BRHATL | N/A 40 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BRHFS | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BRHHTPS | N/A 40 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BRHKPS | N/A 40 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BRHRSS | N/A 40 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM40BXH | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BXHATL | N/A 40 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BXHFS | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BXHHTPS | N/A 40 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BXHKPS | N/A 40 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM40BXHRSS | N/A 40 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE111BRH | N/A 1 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE111BRHATL | N/A 1 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE111BRHFS | N/A 1 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|