Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM250BRHKPS | N/A 250 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM250BRHRSS | N/A 250 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM250BXH | N/A 250 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM250BXHATL | N/A 250 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM250BXHFS | N/A 250 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM250BXHHTPS | N/A 250 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM250BXHKPS | N/A 250 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM250BXHRSS | N/A 250 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| LSM250BRH | N/A 250 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSM250BRHATL | N/A 250 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSM250BRHFS | N/A 250 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSM250BRHHTPS | N/A 250 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSM250BRHKPS | N/A 250 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSM250BRHRSS | N/A 250 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSM250BXH | N/A 250 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSM250BXHATL | N/A 250 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSM250BXHFS | N/A 250 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSM250BXHHTPS | N/A 250 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSM250BXHKPS | N/A 250 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSM250BXHRSS | N/A 250 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| MSM250BRH | N/A 250 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM250BRHATL | N/A 250 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM250BRHFS | N/A 250 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM250BRHHTPS | N/A 250 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM250BRHKPS | N/A 250 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|