timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE1000BXH N/A 10 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
LSE1000BXHATL N/A 10 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
LSE1000BXHFS N/A 10 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
LSE1000BXHHTPS N/A 10 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
LSE1000BXHKPS N/A 10 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
LSE1000BXHRSS N/A 10 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
MSE1000BRH N/A 10 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSE1000BRHATL N/A 10 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSE1000BRHFS N/A 10 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSE1000BRHHTPS N/A 10 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSE1000BRHKPS N/A 10 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSE1000BRHRSS N/A 10 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
MSE1000BXH N/A 10 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSE1000BXHATL N/A 10 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSE1000BXHFS N/A 10 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSE1000BXHHTPS N/A 10 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSE1000BXHKPS N/A 10 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
MSE1000BXHRSS N/A 10 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
LSE1000BXHATLE0302 N/A 10 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
HSM260BRH N/A 260 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM260BRHATL N/A 260 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM260BRHFS N/A 260 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM260BRHHTPS N/A 260 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM260BRHKPS N/A 260 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM260BRHRSS N/A 260 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
Unit of Measure
« 111 112 113 114 115 »