Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1108BXHATLE0302 | N/A 11 1/2 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| HSM300BRH | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BRHATL | N/A 300 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BRHFS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BRHHTPS | N/A 300 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BRHKPS | N/A 300 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BRHRSS | N/A 300 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BXH | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BXHATL | N/A 300 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BXHFS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BXHHTPS | N/A 300 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BXHKPS | N/A 300 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BXHRSS | N/A 300 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| LSM300BRH | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM300BRHATL | N/A 300 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM300BRHFS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM300BRHHTPS | N/A 300 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM300BRHKPS | N/A 300 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM300BRHRSS | N/A 300 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM300BXH | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM300BXHATL | N/A 300 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM300BXHFS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM300BXHHTPS | N/A 300 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM300BXHKPS | N/A 300 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM300BXHRSS | N/A 300 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|