Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM300BRH | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM300BRHATL | N/A 300 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM300BRHFS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM300BRHHTPS | N/A 300 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM300BRHKPS | N/A 300 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM300BRHRSS | N/A 300 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM300BXH | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM300BXHATL | N/A 300 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM300BXHFS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM300BXHHTPS | N/A 300 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM300BXHKPS | N/A 300 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM300BXHRSS | N/A 300 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| HSE1200BRH | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BRHATL | N/A 12 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BRHFS | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BRHHTPS | N/A 12 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BRHKPS | N/A 12 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BRHRSS | N/A 12 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BXH | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSE1200BXHATL | N/A 12 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSE1200BXHFS | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSE1200BXHHTPS | N/A 12 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSE1200BXHKPS | N/A 12 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSE1200BXHRSS | N/A 12 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| LSE1200BRH | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|