timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM320BRHHTPS N/A 320.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A
HSM320BRHKPS N/A 320.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A
HSM320BRHRSS N/A 320.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A
HSM320BXH N/A 320.000 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A
HSM320BXHATL N/A 320.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A
HSM320BXHFS N/A 320.000 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A
HSM320BXHHTPS N/A 320.000 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A
HSM320BXHKPS N/A 320.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A
HSM320BXHRSS N/A 320.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A
LSM320BRH N/A 320.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM320BRHATL N/A 320.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM320BRHFS N/A 320.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM320BRHHTPS N/A 320.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM320BRHKPS N/A 320.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM320BRHRSS N/A 320.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM320BXH N/A 320.000 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSM320BXHATL N/A 320.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSM320BXHFS N/A 320.000 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSM320BXHHTPS N/A 320.000 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSM320BXHKPS N/A 320.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSM320BXHRSS N/A 320.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
MSM320BRH N/A 320.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A
MSM320BRHATL N/A 320.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A
MSM320BRHFS N/A 320.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A
MSM320BRHHTPS N/A 320.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A
Unit of Measure
« 126 127 128 129 130 »