timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM350BXHHTPS N/A 350 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A
MSM350BXHKPS N/A 350 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A
MSM350BXHRSS N/A 350 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A
HSE1400BRH N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
HSE1400BRHATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
HSE1400BRHFS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
HSE1400BRHHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
HSE1400BRHKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
HSE1400BRHRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
HSE1400BXH N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
HSE1400BXHATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
HSE1400BXHFS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
HSE1400BXHHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
HSE1400BXHKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
HSE1400BXHRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
LSE1400BRH N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BRHATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BRHFS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BRHHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BRHKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BRHRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BXH N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
LSE1400BXHATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
LSE1400BXHFS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
LSE1400BXHHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
Unit of Measure
« 131 132 133 134 135 »