timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM500BRHHTPS N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
HSM500BRHKPS N/A 500 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
HSM500BRHRSS N/A 500 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
HSM500BXH N/A 500 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A N/A 310 rpm N/A
HSM500BXHATL N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A N/A 310 rpm N/A
HSM500BXHFS N/A 500 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A N/A 310 rpm N/A
HSM500BXHHTPS N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A N/A 310 rpm N/A
HSM500BXHKPS N/A 500 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A N/A 310 rpm N/A
HSM500BXHRSS N/A 500 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A N/A 310 rpm N/A
LSM500BRH N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSM500BRHATL N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSM500BRHFS N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSM500BRHHTPS N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSM500BRHKPS N/A 500 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSM500BRHRSS N/A 500 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A 30979 lbf137800 N N/A 360 rpm N/A
LSM500BXH N/A 500 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSM500BXHATL N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSM500BXHFS N/A 500 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSM500BXHHTPS N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSM500BXHKPS N/A 500 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
LSM500BXHRSS N/A 500 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 312934 lbf1392000 N N/A 705675 lbf3139000 N N/A N/A 360 rpm N/A
MSM500BRH N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSM500BRHATL N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSM500BRHFS N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSM500BRHHTPS N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
Unit of Measure
« 151 152 153 154 155 »