Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE2400BRHHTPS | N/A 24.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSE2400BRHKPS | N/A 24.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSE2400BRHRSS | N/A 24.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSE2400BXH | N/A 24.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BXHATL | N/A 24.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BXHFS | N/A 24.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BXHHTPS | N/A 24.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BXHKPS | N/A 24.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BXHRSS | N/A 24.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|