Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM35BRHATL | N/A 35 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM35BRHFS | N/A 35 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM35BRHHTPS | N/A 35 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM35BRHKPS | N/A 35 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM35BRHRSS | N/A 35 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM35BXH | N/A 35 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM35BXHATL | N/A 35 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM35BXHFS | N/A 35 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM35BXHHTPS | N/A 35 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM35BXHKPS | N/A 35 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSM35BXHRSS | N/A 35 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BRH | N/A 1 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BRHATL | N/A 1 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BRHFS | N/A 1 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BRHHTPS | N/A 1 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BRHKPS | N/A 1 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BRHRSS | N/A 1 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE107BXH | N/A 1 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BXHATL | N/A 1 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BXHFS | N/A 1 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BXHHTPS | N/A 1 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BXHKPS | N/A 1 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE107BXHRSS | N/A 1 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE108BRH | N/A 1 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE108BRHATL | N/A 1 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|