Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE308BRHFS | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE308BRHHTPS | N/A 3 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE308BRHKPS | N/A 3 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE308BRHRSS | N/A 3 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE308BXH | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BXHATL | N/A 3 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BXHFS | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BXHHTPS | N/A 3 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BXHKPS | N/A 3 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE308BXHRSS | N/A 3 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| MSE308BRH | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BRHATL | N/A 3 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BRHFS | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BRHHTPS | N/A 3 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BRHKPS | N/A 3 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BRHRSS | N/A 3 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BXH | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BXHATL | N/A 3 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BXHFS | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BXHHTPS | N/A 3 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BXHKPS | N/A 3 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BXHRSS | N/A 3 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| LSM90BRH | N/A 90 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM90BRHATL | N/A 90 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM90BRHFS | N/A 90 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|