Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE404BRHFS | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE404BRHHTPS | N/A 4.25 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE404BRHKPS | N/A 4.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE404BRHRSS | N/A 4.25 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE404BXH | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE404BXHATL | N/A 4.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE404BXHFS | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE404BXHHTPS | N/A 4.25 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE404BXHKPS | N/A 4.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE404BXHRSS | N/A 4.25 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| LSE404BRH | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE404BRHATL | N/A 4.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE404BRHFS | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE404BRHHTPS | N/A 4.25 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE404BRHKPS | N/A 4.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE404BRHRSS | N/A 4.25 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE404BXH | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE404BXHATL | N/A 4.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE404BXHFS | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE404BXHHTPS | N/A 4.25 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE404BXHKPS | N/A 4.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE404BXHRSS | N/A 4.25 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| MSE404BRH | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE404BRHATL | N/A 4.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE404BRHFS | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|