Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM110BRHKPS | N/A 110 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSM110BRHRSS | N/A 110 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSM110BXH | N/A 110 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSM110BXHATL | N/A 110 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSM110BXHFS | N/A 110 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSM110BXHHTPS | N/A 110 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSM110BXHKPS | N/A 110 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSM110BXHRSS | N/A 110 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| MSM110BRH | N/A 110 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSM110BRHATL | N/A 110 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSM110BRHFS | N/A 110 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSM110BRHHTPS | N/A 110 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSM110BRHKPS | N/A 110 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSM110BRHRSS | N/A 110 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSM110BXH | N/A 110 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSM110BXHATL | N/A 110 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSM110BXHFS | N/A 110 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSM110BXHHTPS | N/A 110 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSM110BXHKPS | N/A 110 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSM110BXHRSS | N/A 110 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE406BRH | N/A 4.3750 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE406BRHATL | N/A 4.3750 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE406BRHFS | N/A 4.3750 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE406BRHHTPS | N/A 4.3750 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE406BRHKPS | N/A 4.3750 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|