Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE504BXHKPS | N/A 5.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSE504BXHRSS | N/A 5.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| LSE504BRH | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BRHATL | N/A 5.2500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BRHFS | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BRHHTPS | N/A 5.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BRHKPS | N/A 5.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BRHRSS | N/A 5.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BXH | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE504BXHATL | N/A 5.2500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE504BXHFS | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE504BXHHTPS | N/A 5.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE504BXHKPS | N/A 5.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE504BXHRSS | N/A 5.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| MSE504BRH | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE504BRHATL | N/A 5.2500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE504BRHFS | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE504BRHHTPS | N/A 5.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE504BRHKPS | N/A 5.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE504BRHRSS | N/A 5.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE504BXH | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE504BXHATL | N/A 5.2500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE504BXHFS | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE504BXHHTPS | N/A 5.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE504BXHKPS | N/A 5.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|