Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE611BRHHTPS | N/A 6 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE611BRHKPS | N/A 6 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE611BRHRSS | N/A 6 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE611BXH | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BXHATL | N/A 6 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BXHFS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BXHHTPS | N/A 6 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BXHKPS | N/A 6 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BXHRSS | N/A 6 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| HSM170BRH | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM170BRHATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM170BRHFS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM170BRHHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM170BRHKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM170BRHRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM170BXH | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM170BXHATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM170BXHFS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM170BXHHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM170BXHKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM170BXHRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| LSM170ABRH | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170ABRHATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170ABRHFS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170ABRHHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|