Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM175BXHATL | N/A 175 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSM175BXHFS | N/A 175 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSM175BXHHTPS | N/A 175 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSM175BXHKPS | N/A 175 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSM175BXHRSS | N/A 175 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| LSM175BRH | N/A 175 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM175BRHATL | N/A 175 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM175BRHFS | N/A 175 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM175BRHHTPS | N/A 175 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM175BRHKPS | N/A 175 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM175BRHRSS | N/A 175 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM175BXH | N/A 175 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM175BXHATL | N/A 175 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM175BXHFS | N/A 175 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM175BXHHTPS | N/A 175 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM175BXHKPS | N/A 175 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM175BXHRSS | N/A 175 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| MSM175BRH | N/A 175 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BRHATL | N/A 175 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BRHFS | N/A 175 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BRHHTPS | N/A 175 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BRHKPS | N/A 175 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BRHRSS | N/A 175 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BXH | N/A 175 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSM175BXHATL | N/A 175 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|