Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9300HXCRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 25 º | N/A STEEL | N/A 534 N120 lbf | N/A 1379 N310 lbf | N/A 82500 rpm |
N/A
|
| 3MMVC9300HXCRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 25 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1379 N310 lbf | N/A 99000 rpm |
N/A
|
| 2MMV9300HXCRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 15 º | N/A STEEL | N/A 534 N120 lbf | N/A 1468 N330 lbf | N/A 91700 rpm |
N/A
|
| 2MMVC9300HXCRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 15 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1468 N330 lbf | N/A 110040 rpm |
N/A
|
| 3MMV9300HXCRDUL | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 534 N120 lbf | N/A 1379 N310 lbf | N/A 82500 rpm |
N/A
|
| 3MMVC9300HXCRDUL | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1379 N310 lbf | N/A 99000 rpm |
N/A
|
| 2MMV9300HXCRDUL | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 534 N120 lbf | N/A 1468 N330 lbf | N/A 91700 rpm |
N/A
|
| 2MMVC9300HXCRDUL | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1468 N330 lbf | N/A 110040 rpm |
N/A
|
| 3MMV9300HXCRTUL | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 18 mm0.7086 in | N/A 25 º | N/A STEEL | N/A 534 N120 lbf | N/A 1379 N310 lbf | N/A 82500 rpm |
N/A
|
| 3MMVC9300HXCRTUL | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 18 mm0.7086 in | N/A 25 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1379 N310 lbf | N/A 99000 rpm |
N/A
|
| 2MMV9300HXCRTUL | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 534 N120 lbf | N/A 1468 N330 lbf | N/A 91700 rpm |
N/A
|
| 2MMVC9300HXCRTUL | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1468 N330 lbf | N/A 110040 rpm |
N/A
|
| 3MMV9300HXCRQUL | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 534 N120 lbf | N/A 1379 N310 lbf | N/A 82500 rpm |
N/A
|
| 3MMVC9300HXCRQUL | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1379 N310 lbf | N/A 99000 rpm |
N/A
|
| 2MMV9300HXCRQUL | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 534 N120 lbf | N/A 1468 N330 lbf | N/A 91700 rpm |
N/A
|
| 2MMVC9300HXCRQUL | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1468 N330 lbf | N/A 110040 rpm |
N/A
|
| 3MMV9300HXCRSUM | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 25 º | N/A STEEL | N/A 534 N120 lbf | N/A 1379 N310 lbf | N/A 82500 rpm |
N/A
|
| 3MMVC9300HXCRSUM | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 25 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1379 N310 lbf | N/A 99000 rpm |
N/A
|
| 2MMV9300HXCRSUM | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 15 º | N/A STEEL | N/A 534 N120 lbf | N/A 1468 N330 lbf | N/A 91700 rpm |
N/A
|
| 2MMVC9300HXCRSUM | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 15 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1468 N330 lbf | N/A 110040 rpm |
N/A
|
| 3MMV9300HXCRDUM | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 534 N120 lbf | N/A 1379 N310 lbf | N/A 82500 rpm |
N/A
|
| 3MMVC9300HXCRDUM | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1379 N310 lbf | N/A 99000 rpm |
N/A
|
| 2MMV9300HXCRDUM | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 534 N120 lbf | N/A 1468 N330 lbf | N/A 91700 rpm |
N/A
|
| 2MMVC9300HXCRDUM | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 489 N110 lbf | N/A 1468 N330 lbf | N/A 110040 rpm |
N/A
|
| 3MMV9300HXCRTUM | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 18 mm0.7086 in | N/A 25 º | N/A STEEL | N/A 534 N120 lbf | N/A 1379 N310 lbf | N/A 82500 rpm |
N/A
|