Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9122HXCRQUL N/A Quadruplex N/A 110 mm N/A 170 mm6.6929 in N/A 112 mm4.4096 in N/A 25 º N/A STEEL N/A 40800 N9180 lbf N/A 47500 N10700 lbf N/A 8560 rpm N/A
3MMVC9122HXCRQUL N/A Quadruplex N/A 110 mm N/A 170 mm6.6929 in N/A 112 mm4.4096 in N/A 25 º N/A Ceramic N/A 36300 N8170 lbf N/A 47500 N10700 lbf N/A 10270 rpm N/A
2MMV9122HXCRQUL N/A Quadruplex N/A 110 mm N/A 170 mm6.6929 in N/A 112 mm4.4096 in N/A 15 º N/A STEEL N/A 43800 N9840 lbf N/A 50400 N113000 lbf N/A 9500 rpm N/A
2MMVC9122HXCRQUL N/A Quadruplex N/A 110 mm N/A 170 mm6.6929 in N/A 112 mm4.4096 in N/A 15 º N/A Ceramic N/A 38900 N8760 lbf N/A 50400 N113000 lbf N/A 11400 rpm N/A
3MMV9122HXCRSUM N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 25 º N/A STEEL N/A 40800 N9180 lbf N/A 47500 N10700 lbf N/A 8560 rpm N/A
3MMVC9122HXCRSUM N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 25 º N/A Ceramic N/A 36300 N8170 lbf N/A 47500 N10700 lbf N/A 10270 rpm N/A
2MMV9122HXCRSUM N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 15 º N/A STEEL N/A 43800 N9840 lbf N/A 50400 N113000 lbf N/A 9500 rpm N/A
2MMVC9122HXCRSUM N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 15 º N/A Ceramic N/A 38900 N8760 lbf N/A 50400 N113000 lbf N/A 11400 rpm N/A
3MMV9122HXCRDUM N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 56 mm2.2048 in N/A 25 º N/A STEEL N/A 40800 N9180 lbf N/A 47500 N10700 lbf N/A 8560 rpm N/A
3MMVC9122HXCRDUM N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 56 mm2.2048 in N/A 25 º N/A Ceramic N/A 36300 N8170 lbf N/A 47500 N10700 lbf N/A 10270 rpm N/A
2MMV9122HXCRDUM N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 56 mm2.2048 in N/A 15 º N/A STEEL N/A 43800 N9840 lbf N/A 50400 N113000 lbf N/A 9500 rpm N/A
2MMVC9122HXCRDUM N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 56 mm2.2048 in N/A 15 º N/A Ceramic N/A 38900 N8760 lbf N/A 50400 N113000 lbf N/A 11400 rpm N/A
3MMV9122HXCRTUM N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 84 mm3.3072 in N/A 25 º N/A STEEL N/A 40800 N9180 lbf N/A 47500 N10700 lbf N/A 8560 rpm N/A
3MMVC9122HXCRTUM N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 84 mm3.3072 in N/A 25 º N/A Ceramic N/A 36300 N8170 lbf N/A 47500 N10700 lbf N/A 10270 rpm N/A
2MMV9122HXCRTUM N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 84 mm3.3072 in N/A 15 º N/A STEEL N/A 43800 N9840 lbf N/A 50400 N113000 lbf N/A 9500 rpm N/A
2MMVC9122HXCRTUM N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 84 mm3.3072 in N/A 15 º N/A Ceramic N/A 38900 N8760 lbf N/A 50400 N113000 lbf N/A 11400 rpm N/A
3MMV9122HXCRQUM N/A Quadruplex N/A 110 mm N/A 170 mm6.6929 in N/A 112 mm4.4096 in N/A 25 º N/A STEEL N/A 40800 N9180 lbf N/A 47500 N10700 lbf N/A 8560 rpm N/A
3MMVC9122HXCRQUM N/A Quadruplex N/A 110 mm N/A 170 mm6.6929 in N/A 112 mm4.4096 in N/A 25 º N/A Ceramic N/A 36300 N8170 lbf N/A 47500 N10700 lbf N/A 10270 rpm N/A
2MMV9122HXCRQUM N/A Quadruplex N/A 110 mm N/A 170 mm6.6929 in N/A 112 mm4.4096 in N/A 15 º N/A STEEL N/A 43800 N9840 lbf N/A 50400 N113000 lbf N/A 9500 rpm N/A
2MMVC9122HXCRQUM N/A Quadruplex N/A 110 mm N/A 170 mm6.6929 in N/A 112 mm4.4096 in N/A 15 º N/A Ceramic N/A 38900 N8760 lbf N/A 50400 N113000 lbf N/A 11400 rpm N/A
3MMV9122HXCRSUH N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 25 º N/A STEEL N/A 40800 N9180 lbf N/A 47500 N10700 lbf N/A 8560 rpm N/A
3MMVC9122HXCRSUH N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 25 º N/A Ceramic N/A 36300 N8170 lbf N/A 47500 N10700 lbf N/A 10270 rpm N/A
2MMV9122HXCRSUH N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 15 º N/A STEEL N/A 43800 N9840 lbf N/A 50400 N113000 lbf N/A 9500 rpm N/A
2MMVC9122HXCRSUH N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 15 º N/A Ceramic N/A 38900 N8760 lbf N/A 50400 N113000 lbf N/A 11400 rpm N/A
3MMV9122HXCRDUH N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 56 mm2.2048 in N/A 25 º N/A STEEL N/A 40800 N9180 lbf N/A 47500 N10700 lbf N/A 8560 rpm N/A
Unit of Measure
« 96 97 98 99 100 »